HC-CME-DD-41-F-SNAP-L
-
Conductor connector
1556148
Conductor connector, number of positions: 41+PE, number of connections per position: 1, Socket, Crimp connection, 250 V, 10 A, 0.14 mm2 ... 2.5 mm2, for connections in control cabinets
Product details
| General | Connectors may be operated only when there is no load/voltage. |
| General | It is imperative that the supplied funnel pads (HC-DD…-FP) are used to prevent tip collision due to misalignment. |
| Assembly note | Use within a control cabinet that is protected against unauthorized access is essential to ensure correct use. At the installation location in the control cabinet, the cable bundle to be connected must be properly installed and fitted with strain relief. As the pin connector pattern does not provide a leading protective conductor contact (PE), consistent grounding must be ensured by the control cabinet assembly. |
| Product type | Contact insert with a fixed no. of positions |
| Number of positions | 41 |
| Connection profile | 41+PE |
| Number of connections per position | 1 |
| Contact material type | turned |
| rolled | |
| Insulation characteristics | |
| Overvoltage category | III |
| Degree of pollution | 3 |
| Mechanical characteristics | |
| Contact diameter | 1.6 mm |
| Connection technology | |
| Connection technology | Crimp connection |
| Number of connections per position | 1 |
| Conductor connection | |
| Conductor cross section | 0.14 mm² ... 2.5 mm² |
| Connection cross section AWG | 26 ... 14 |
| Stripping length of the individual wire | 8 mm (0.14 mm² ... 1.5 mm²) |
| 6 mm (2.5 mm²) | |
| Rated voltage (III/3) | 250 V |
| Rated surge voltage | 4 kV |
| Rated current | 10 A |
| Flammability rating according to UL 94 | V0 |
| Contact material | Copper alloy |
| Contact surface material | Ag |
| Contact carrier material | PC |
| Ambient conditions | |
| Ambient temperature (operation) | -40 °C ... 125 °C (including heating up of contacts) |
| Item number | 1556148 |
| Packing unit | 10 pc |
| Minimum order quantity | 10 pc |
| Sales key | AF7ABZ |
| Product key | AF7ABZ |
| GTIN | 4067923035140 |
| Weight per piece (including packing) | 51 g |
| Weight per piece (excluding packing) | 50 g |
| Customs tariff number | 85389000 |
| Country of origin | CN |
ECLASS
| ECLASS-13.0 | 27440205 |
| ECLASS-15.0 | 27440205 |
ETIM
| ETIM 9.0 | EC000438 |
UNSPSC
| UNSPSC 21.0 | 39121500 |
| EU RoHS | |
| Fulfills EU RoHS substance requirements | Yes (No exemptions) |
| China RoHS | |
| Environment friendly use period (EFUP) |
EFUP-E
No hazardous substances above the limits
|
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Compatible products
-
-
HC-CP-CK1.6-PL - Coding element 1095422
-
CK1,6-ED-0,37BU AG - Crimp contact 1663394
-
CK1,6-ED-0,50BU AG - Crimp contact 1663404
-
CK1,6-ED-0,75BU AG - Crimp contact 1663417
-
CK1,6-ED-1,00BU AG - Crimp contact 1663420
-
CK1,6-ED-1,50BU AG - Crimp contact 1663433
-
CK1,6-ED-2,50BU AG - Crimp contact 1663446
-
CK1,6-ED-BU-POF - Female contact 1885004
-
CK1,6-ER-1,00BU OIC AG - Crimp contact 1004362
-
CK1,6-ER-2,50BU OIC AG - Crimp contact 1004366
-
CK1,6-BR-1,00BU OIC AG - Crimp contact 1004381
-
CK1,6-BR-2,50BU OIC AG - Crimp contact 1004383
-
CK1,6-ED-0,37BU AU - Crimp contact 1674969
-
CK1,6-ED-0,50BU AU - Crimp contact 1674480
-
CK1,6-ED-0,75BU AU - Crimp contact 1672440
-
CK1,6-ED-1,00BU AU - Crimp contact 1674943
-
CK1,6-ED-1,50BU AU - Crimp contact 1674930
-
CK1,6-ED-2,50BU AU - Crimp contact 1674985
-
HC-CME-DD-41-M - Conductor connector 1556150
PHOENIX CONTACT AG
Zürcherstrasse 22, CH-8317 Tagelswangen