SAC-3P-30,0-961/M12FS VA
-
Bus system cable
1284021
Bus system cable, PROFIBUS PA (31.25 kbps), 3-position, PVC, blue RAL 5015, shielded, free cable end, on Socket straight M12, coding: A, cable length: 30 m, For Ex area with high-grade steel knurl
Product details
| General | For applications in circuits of intrinsic safety protection type "i". Electrical values following EN 60079-14. |
| Application | Process technology |
| Sensor type | PROFIBUS PA |
| Number of positions | 3 |
| No. of cable outlets | 1 |
| Shielded | yes |
| Coding | B |
| Insulation characteristics | |
| Overvoltage category | II |
| Degree of pollution | 3 |
| Bus system | PROFIBUS PA |
| Signal type/category | PROFIBUS PA, 31.25 kbps |
| Status display | no |
| Status display present | no |
| Nominal voltage UN | 48 V AC |
| 60 V DC | |
| Nominal current IN | 4 A |
| Transmission medium | Copper |
| Transmission speed | 31.25 kbps |
| Mechanical data | |
| Insertion/withdrawal cycles | ≥ 100 |
| Flammability rating according to UL 94 | HB |
| Seal material | NBR |
| Material of grip body | TPU, hardly inflammable, self-extinguishing |
| Contact material | CuSn |
| Contact surface material | Ni/Au |
| Contact carrier material | TPU GF |
| Material for screw connection | Stainless steel |
| Connection 1 | |
| Type | free cable end |
| Connection 2 | |
| Type | Socket straight M12 |
| Number of positions | 3 |
| Coding type | A (Standard) |
| Cable length | 30 m |
| Fieldbus FOUNDATION/PROFIBUS PA, blue [961] | |
| Dimensional drawing |
|
| Cable weight | 56.552 kg/km |
| Number of positions | 2 |
| Shielded | yes |
| Cable type | Fieldbus FOUNDATION/PROFIBUS PA, blue [961] |
| Conductor structure | 2xAWG18/7 + 1xAWG20/7 |
| Signal speed | 0.66 c |
| Conductor structure signal line | 7x 0.40 mm |
| AWG signal line | 18 |
| Conductor cross-section | 2x 0.75 mm² (Signal line) |
| 1x 0.5 mm² (Drain wire) | |
| Wire diameter incl. insulation | 2.24 mm ±0.05 mm |
| External cable diameter | 7.50 mm ±0.25 mm |
| Outer sheath, material | PVC |
| External sheath, color | blue RAL 5015 |
| Conductor material | Tin-plated Cu litz wires |
| Material wire insulation | PO (Signal line) |
| Single wire, color | blue, orange |
| Thickness, insulation | 0.50 mm |
| Thickness, outer sheath | 1.00 mm |
| Twisted pairs | 2 cores to the pair |
| Overall twist | One pair with one drain wire and fillers for core |
| Optical shield covering | 100 % |
| Max. conductor resistance | ≤ 19.35 Ω/km (Signal line) |
| 26 Ω/km (shield) | |
| Cable capacity | 147 pF/m (at 1 kHz, core/shield) |
| ≤ 3.94 pF/m (capacitance unbalance) | |
| Working capacitance | 78 nF (at 1 kHz) |
| Cable impedance | 100 Ω ±20 % (At 31.25 kHz) |
| Nominal voltage, cable | 300 V |
| Smallest bending radius, fixed installation | 75 mm |
| Tensile strength | 260 N |
| Shield attenuation | 3.00 dB/km (at 39 kHz) |
| Flame resistance | UL 1685 (CSA FT 4) |
| UL 1685 (vertical tray) | |
| UL 1666 (riser) | |
| Special properties | UL standards PLTC-ER and ITC |
| Ambient temperature (operation) | -40 °C ... 105 °C (cable, fixed installation) |
| Ambient conditions | |
| Degree of protection | IP65 |
| IP67 | |
| IP68 | |
| IP69K | |
| Ambient temperature (operation) | -25 °C ... 90 °C (Plug / socket) |
| Item number | 1284021 |
| Packing unit | 1 pc |
| Minimum order quantity | 25 pc |
| Note | Made to order (non-returnable) |
| Sales key | AF1CCG |
| Product key | AF1CCG |
| GTIN | 4063151487294 |
| Weight per piece (including packing) | 1’953 g |
| Weight per piece (excluding packing) | 1’882.2 g |
| Country of origin | PL |
ECLASS
| ECLASS-13.0 | 27060307 |
| ECLASS-15.0 | 27060307 |
ETIM
| ETIM 10.0 | EC001855 |
UNSPSC
| UNSPSC 21.0 | 26121600 |
| EU RoHS | |
| Fulfills EU RoHS substance requirements | Yes (No exemptions) |
| China RoHS | |
| Environment friendly use period (EFUP) |
EFUP-E
No hazardous substances above the limits
|
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Compatible products
-
-
WP-PA HF 13,0 BK - Protective hose 3240681
-
WP-PA HF-HB 13,0 BK - Protective hose 3240839
-
SACC-M12FS-4QO SH PBPA - Data connector 1413934
-
SACC-M12MS-4QO SH PBPA - Data connector 1413933
-
TSD 04 SAC - Torque screwdriver 1208429
-
TSD-M 1,2NM - Torque screwdriver 1212224
-
TSD-M SAC-BIT ADAPTER - Adapter insert 1212600
-
SAC BIT M12-W14 - Tool 1212513
-
CUTFOX 12 - Cable-cutting tool 1212128
-
CUTFOX-S VDE - Diagonal cutter 1212207
-
VS-CABLE-STRIP-VARIO - Stripping tool 1657407
-
MICROFOX-SP-1 - Diagonal cutter 1212487
-
WIREFOX 4 - Stripping tool 1212156
-
WIREFOX-E 4 - Stripping tool 1212704
-
WIREFOX 10 - Stripping tool 1212150
PHOENIX CONTACT AG
Zürcherstrasse 22, CH-8317 Tagelswangen