Runtime license for Visu+ including networking function where the I/O data and variables in scripting are limited to 128 bytes.
Visualization software
Whether in the central control room, in production, or directly at the machine – efficient automation requires the right visualization, and this is based on the visualization software. Take advantage of our versatile Visu+ visualization software with SCADA functionality. The software is suitable for every application: from a compact touch panel through to an industrial PC.
Upgrade license for upgrading from WebVisit 6 Basic to WebVisit 6 Pro
License for extending “WebIQ Runtime” by 3 clients. The software and further information can be found in the PLCnext Store at https://www.plcnextstore.com/permalinks/apps/latest/60002172000748
Runtime license for Visu+ including the function alarm statistics, with the I/O data and variables in the scripting limited to 4096 bytes. In addition, 2 direct driver connections are possible.
WebVisit 6 is the engineering tool used to create web visualizations for all controllers with integrated web server. The user interface has a functional design and even the basic version offers numerous graphic basic elements and functions.
Runtime license for Visu+ including the alarm dispatcher function with limitation of the I/O data and variables in the scripting to 256 bytes.
Runtime license for Visu+ where the I/O data and variables in scripting are limited to 256 bytes. 2 direct driver connections are also supported.
Runtime license for Visu+ including 2 web clients, with I/O data and variables in the scripting limited to 4096 bytes. In addition, 2 direct driver connections are possible.
Runtime license for Visu+ including alarm statistics function where the I/O data and variables in scripting are not limited.
Runtime license for Visu+ including the OPC server (DA & UA) functions where the I/O data and variables in the scripting are limited to 2048 bytes. In addition, 2 direct driver connections are possible.