Automatic stripping device with 5″ touch display, electrical parameter adjustment, favorite selection using barcode scanner, for conductors and cables up to 10 mm2/AWG 8 diameter, without supply line
Automatic stripping devices – compact design and simple operation
With the compact automatic stripping devices, you can process different wire types easily in a matter of seconds. The automatic stripping devices can be used to automatically strip wires with a cross-section of up to 10 mm², and also provide the option of partial stripping. The touch display and knobs make parameter adjustment intuitive. Wires can be fed in very quickly and precisely, from the front as well as from above.
Microfuse, nominal current: 2 A, tripping characteristics: slow-blow (T), length: 20 mm, diameter: 5 mm
Replacement blade, for automatic stripping device
Automatic stripping device with integrated graphic display, for conductors and cables up to 6 mm in diameter, 230 V version
Receptacle tray, for automatic stripping device
Start button trigger, for automatic stripping device
Replacement jaws, for automatic stripping device
Flat blade for automatic stripping device, processing of flat-ribbon cables up to 7.6 mm wide
Start button trigger, for automatic stripping device
Replacement jaws, for automatic stripping device
Your advantages
- Time savings due to short cycle times
- Intuitive setting of stripping parameters via touch display or knobs
- A wide range of possible applications due to V-shaped blades with large cross-section range for various wire types
- Consistently high level of quality with stripping processes with repeat accuracy
E.FOX S 10 automatic stripping device
E.FOX S 10 automatic stripping device Efficient and smart
The electrical E.FOX S 10 automatic stripping device enables you to process conductors in the cross-section range of 0.08 to 10 mm² quickly and efficiently:
- Precise, clean processing of standard and special-purpose insulation such as rubber, Teflon, and high-temperature insulation
- Easy operation with touch display and intuitive visualization
- Electrical drives for fast parameter adjustment
- Storage of up to 100 favorites
- Optional integration of a bar code scanner for the direct selection of favorites
- Consistent use of data with control via the clipx WIRE assist worker assistance software
WF 1000 automatic stripping device
WF 1000 automatic stripping device
Strip conductors up to 6 mm² and cables up to 6 mm in diameter using the compact WF 1000 automatic stripping device:
- Precise, clean processing of standard and special-purpose insulation such as rubber, Teflon, and high-temperature insulation
- Protection against splicing with partial stripping
- Automatic adjustment of clamping force to the required extraction force
- Easily operated with just three knobs
- Clear presentation of the current values on the display
- Conductor insertion from the front and from above