Protective hood for CF 500 automatic crimping device, for ferrules 0.08 mm2 ... 6 mm2 (AI 6)
Automatic crimping device
The CF 500 automatic crimping device is characterized by its high pressing capacity in a compact design. The dies can be replaced quickly and easily, which makes it ideal for processing a wide range of contact connection types up to 50 mm². The CF 500 automatic crimping device allows you to remain flexible. Crimp cable lugs, slip-on sleeves or ferrules quickly.
Die for CF 500 automatic crimping device, for ferrules (A... and AI...) 0.08 mm2 ... 6 mm2
Pneumatic crimping pliers, as table top version, for ferrules in accordance with DIN 46228-1: 1992-08 and DIN 46228-4: 1990-09, for conductor cross-section 4 - 10 mm2
Die for CF 500 automatic crimping device, for ferrules (A... and AI...) 35 mm2 and 50 mm2
Die for CF 500 automatic crimping device, for tubular cable lugs 4 mm2 ... 10 mm2, 4 mm2: outer Ø 5 mm, inner Ø 3 mm, 6 mm2: outer Ø 6.5 mm, inner Ø 3.8 mm, 10 mm2: outer Ø 6 mm, inner Ø 4.5 mm
Pneumatic crimping pliers, for ferrules in accordance with DIN 46228-1: 1992-08 and DIN 46228-4: 1990-09, for conductor cross-section 4 - 10 mm2
Die for CF 500 automatic crimping device, CK 1,6-ED..., CK 2,5-ED..., CK 4,0-ED... turned contacts, 4 marked die stations
Ferrule holder for CF 500 automatic crimping device, for slip-on sleeves (SCF 6,3...), 0.5 mm2-6 mm2, width: 6.3 mm
Die for CF 500 automatic crimping device, for insulated cable lugs (C-RCI... and C-FCI...) 0.5 mm2 ... 6 mm2
Die for CF 500 automatic crimping device, for 0.1 mm2 ... 4 mm2 tubular cable lugs
Your advantages
- Intuitive operation via the display and numerical keys
- Easy startup with Plug and Play
- Maximum flexibility with interchangeable dies
- Crimping easily triggered by means of foot-actuated switch
CF 500 universal crimping device
Universal crimping device for the widest range of contact types
Reduce your costs through automation. Work quickly and flexibly with the compact, portable CF 500 crimping device. With its various interchangeable die inserts, this automatic device provides a universal solution.
The crimping process is triggered by a foot pedal. As such, both hands are free to assemble the conductor using the corresponding contacts.
- Change crimp inserts quickly
- Portable, thanks to the carrying handle
- Additional two-stage operating mode for easy and reliable processing of crimp contacts