PPC 1,5/S-NS/3 (1GNYE/2GY)
-
COMBI coupling
3213345
COMBI coupling, nom. voltage: 500 V, nominal current: 17.5 A, number of connections: 1, number of positions: 3, connection method: Push-in connection, Rated cross section: 1.5 mm2, 1 level, cross section: 0.14 mm2 - 1.5 mm2, color: green/yellow-gray
Product details
Product type | Terminal coupling |
Area of application | Railway industry |
Machine building | |
Plant engineering | |
Number of positions | 3 |
Pitch | 3.5 mm |
Number of connections | 1 |
Number of rows | 1 |
Type | other |
Potentials | 3 |
Insulation characteristics | |
Overvoltage category | III |
Degree of pollution | 3 |
Rated surge voltage | 6 kV |
Maximum power dissipation for nominal condition | 0.56 W |
Nominal cross section | 1.5 mm² |
1 level | |
Stripping length | 8 mm |
Internal cylindrical gage | A1 / B1 |
Connection in acc. with standard | IEC 61984 |
Conductor cross section rigid | 0.14 mm² ... 1.5 mm² |
Cross section AWG | 26 ... 14 (converted acc. to IEC) |
Conductor cross section flexible | 0.14 mm² ... 1.5 mm² |
Conductor cross section, flexible [AWG] | 26 ... 14 (converted acc. to IEC) |
Conductor cross-section flexible (ferrule without plastic sleeve) | 0.14 mm² ... 1.5 mm² |
Flexible conductor cross section (ferrule with plastic sleeve) | 0.14 mm² ... 1 mm² |
Nominal current | 17.5 A |
Maximum load current | 17.5 A (with 1.5 mm² conductor cross section) |
Nominal voltage | 500 V |
Nominal cross section | 1.5 mm² |
1 level Connection cross sections directly pluggable | |
Conductor cross section rigid | 0.25 mm² ... 1.5 mm² |
Conductor cross-section flexible (ferrule without plastic sleeve) | 0.34 mm² ... 1.5 mm² |
Flexible conductor cross section (ferrule with plastic sleeve) | 0.34 mm² ... 1 mm² |
Width | 10.5 mm |
End cover width | 2.2 mm |
Height | 27.1 mm |
Pitch | 3.5 mm |
Color | multicolored |
green-yellow | |
gray (RAL 7042) | |
Flammability rating according to UL 94 | V0 |
Insulating material group | I |
Insulating material | PA |
Static insulating material application in cold | -60 °C |
Temperature index of insulation material (DIN EN 60216-1 (VDE 0304-21)) | 130 °C |
Relative insulation material temperature index (Elec., UL 746 B) | 130 °C |
Fire protection for rail vehicles (DIN EN 45545-2) R22 | HL 1 - HL 3 |
Fire protection for rail vehicles (DIN EN 45545-2) R23 | HL 1 - HL 3 |
Fire protection for rail vehicles (DIN EN 45545-2) R24 | HL 1 - HL 3 |
Fire protection for rail vehicles (DIN EN 45545-2) R26 | HL 1 - HL 3 |
Calorimetric heat release NFPA 130 (ASTM E 1354) | 28 MJ/kg |
Surface flammability NFPA 130 (ASTM E 162) | passed |
Specific optical density of smoke NFPA 130 (ASTM E 662) | passed |
Smoke gas toxicity NFPA 130 (SMP 800C) | passed |
Mechanical data | |
Open side panel | Yes |
Ambient conditions | |
Ambient temperature (storage/transport) | -25 °C ... 60 °C (for a short time, not exceeding 24 h, -60 °C to +70 °C) |
Ambient temperature (assembly) | -5 °C ... 70 °C |
Ambient temperature (actuation) | -5 °C ... 70 °C |
Permissible humidity (storage/transport) | 30 % ... 70 % |
Connection in acc. with standard | IEC 61984 |
Item number | 3213345 |
Packing unit | 50 pc |
Minimum order quantity | 50 pc |
Sales key | BE2245 |
Product key | BE2245 |
GTIN | 4046356993876 |
Weight per piece (including packing) | 6.771 g |
Weight per piece (excluding packing) | 6.771 g |
Customs tariff number | 85366990 |
Country of origin | PL |
ETIM
ETIM 8.0 | EC000897 |
UNSPSC
UNSPSC 21.0 | 39121400 |
EU RoHS | |
Fulfills EU RoHS substance requirements | Yes (No exemptions) |
China RoHS | |
Environment friendly use period (EFUP) |
EFUP-E
No hazardous substances above the limits
|
EU REACH SVHC | |
REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Compatible products
-
-
SZF 0-0,4X2,5 - Screwdriver 1204504
-
PC - Coding star 3040588
-
PH 1,5/S/3 - Cable housing 3212756
-
PH 1,5/S/4 - Cable housing 3212769
-
PH 1,5/S/5 - Cable housing 3212772
-
PH 1,5/S/6 - Cable housing 3212785
-
PH 1,5/S/7 - Cable housing 3212798
-
PH 1,5/S/8 - Cable housing 3212808
-
PH 1,5/S/9 - Cable housing 3212811
-
PH 1,5/S/10 - Cable housing 3212824
-
PH 1,5/S/11 - Cable housing 3212837
-
PH 1,5/S/12 - Cable housing 3212840
-
PH 1,5/S/13 - Cable housing 3212853
-
PH 1,5/S/14 - Cable housing 3212866
-
ST-BW 0 - Actuation tool 1200135
-
AI-S 1 - 8 TQ - Ferrule 1200293
-
ZBF 3,5:UNBEDRUCKT - Zack Marker strip, flat 0829392
-
ZBF 3,5 CUS - Zack Marker strip, flat 0829394
-
UCT-TMF 3,5 - Marker for terminal blocks 0829486
-
UCT-TMF 3,5 CUS - Marker for terminal blocks 0829644
-
MPS-MT - Test plug 0201744
-
MPS-IH WH - Insulating sleeve 0201663
-
MPS-IH RD - Insulating sleeve 0201676
-
MPS-IH BU - Insulating sleeve 0201689
-
MPS-IH YE - Insulating sleeve 0201692
-
MPS-IH GN - Insulating sleeve 0201702
-
MPS-IH GY - Insulating sleeve 0201728
-
MPS-IH BK - Insulating sleeve 0201731
-
PP-H 1,5/S/1 - Plug 3212484
-
PP-H 1,5/S/1 BU - Plug 3212497
-
PP-H 1,5/S/1 GNYE - Plug 3212507
-
PP-H 1,5/S/2 - Plug 3212510
-
PP-H 1,5/S/3 - Plug 3212523
-
PP-H 1,5/S/4 - Plug 3212536
-
PP-H 1,5/S/5 - Plug 3212549
-
PP-H 1,5/S/6 - Plug 3212552
-
PP-H 1,5/S/7 - Plug 3212565
-
PP-H 1,5/S/8 - Plug 3212578
-
PP-H 1,5/S/9 - Plug 3212581
-
PP-H 1,5/S/10 - Plug 3212594
-
PP-H 1,5/S/11 - Plug 3212604
-
PP-H 1,5/S/12 - Plug 3212617
-
PP-H 1,5/S/13 - Plug 3212620
-
PP-H 1,5/S/14 - Plug 3212633
-
PP-H 1,5/S/15 - Plug 3212646
-
PP-H 1,5/S/1-L - Plug 3212659
-
PP-H 1,5/S/1-L BU - Plug 3212662
-
PP-H 1,5/S/1-L GNYE - Plug 3212675
-
PP-H 1,5/S/1-M - Plug 3212688
-
PP-H 1,5/S/1-M BU - Plug 3212691
-
PP-H 1,5/S/1-M GNYE - Plug 3212701
-
PP-H 1,5/S/1-R - Plug 3212714
-
PP-H 1,5/S/1-R BU - Plug 3212727
-
PP-H 1,5/S/1-R GNYE - Plug 3212730
-
PZ 1,5/S/2 - Strain relief 3212918
-
PRZ 1,5/S - Latching 3212905
-
PR 1,5/S/2 - Latching 3212895
-
PR 1,5/S - Latching 3212882
Your advantages
The Push-in technology COMBI couplings for self-assembly provide solutions that users can implement themselves
For secure and space-saving accommodation of plug-in contacts in cable ducts and distributor shafts
Tested for railway applications
PHOENIX CONTACT PTY Ltd
Unit 7, 2-8 South Street, Rydalmere NSW 2116