UMK- 5 REL/KSR- 24/230/KRK-5S
-
Relay module
2973643
Customer-specific relay module, with plug-in bases for five miniature switching relays
Product details
Utilization restriction | |
EMC note | EMC: class A product, see manufacturer's declaration in the download area |
Product type | Relay Module |
Mechanical service life | 3x 107 cycles |
Insulation characteristics: Air clearances and creepage distances, input/output | |
Insulation | Reinforced insulation |
Overvoltage category | III |
Pollution degree | 2 |
Insulation characteristics: Air clearances and creepage distances, output K10-K13 | |
Insulation | Basic insulation |
Overvoltage category | III |
Pollution degree | 2 |
Air clearances and creepage distances, input/output | |
Rated insulation voltage | 260 V |
Rated surge voltage | 6 kV (1.2/50 μs) |
Air clearances and creepage distances, output K10-K13 | |
Rated insulation voltage | 260 V |
Rated surge voltage | 4 kV (1.2/50 μs) |
Nominal input voltage UN | 24 V DC |
Input voltage range in reference to UN | 0.9 ... 1.1 |
Input voltage range | 21.6 V DC ... 26.4 V DC |
Switching | |
Contact switching type | Single contact, 1 changeover contact |
Contact material | AgNi |
Maximum switching voltage | 250 V AC/DC |
Limiting continuous current | 6 A (Limited by the width of the conductive paths in the output) |
Minimum switching capacity | 3000 VA |
Input | |
Connection method | Screw connection |
Conductor cross section rigid | 0.2 mm² ... 4 mm² |
Conductor cross section flexible | 0.2 mm² ... 2.5 mm² |
Conductor cross section AWG | 24 ... 12 |
Output | |
Connection method | Screw connection |
Conductor cross section rigid | 0.2 mm² ... 4 mm² |
Conductor cross section flexible | 0.2 mm² ... 2.5 mm² |
Conductor cross section AWG | 24 ... 12 |
Width | 79 mm |
Height | 78 mm |
Depth | 45 mm |
Ambient conditions | |
Degree of protection | IP00 |
Degree of protection (Installation location) | ≥ IP54 (Installation location) |
Ambient temperature (operation) | -20 °C ... 50 °C |
Altitude | ≤ 2000 m |
Air clearances and creepage distances, input/output | |
Standards/regulations | DIN EN 50178: 1998-04 |
Air clearances and creepage distances, output K10-K13 | |
Standards/regulations | DIN EN 50178: 1998-04 |
Mounting type | DIN rail mounting |
Mounting position | any |
Item number | 2973643 |
Packing unit | 1 pc |
Minimum order quantity | 1 pc |
Note | Made to order (non-returnable) |
Sales key | DK61Y1 |
Product key | DK61Y1 |
GTIN | 4017918117566 |
Weight per piece (including packing) | 220.133 g |
Weight per piece (excluding packing) | 214.95 g |
Customs tariff number | 85364190 |
Country of origin | DE |
ECLASS
ECLASS-13.0 | 27371601 |
ETIM
ETIM 9.0 | EC001437 |
UNSPSC
UNSPSC 21.0 | 39122300 |
EU RoHS | |
Fulfills EU RoHS substance requirements | Yes |
Exemption | 7(a), 7(c)-I |
China RoHS | |
Environment friendly use period (EFUP) |
EFUP-50
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.
|
EU REACH SVHC | |
REACH candidate substance (CAS No.) | Hexahydromethylphthalic anhydride (CAS: n/a) |
Lead (CAS: 7439-92-1) | |
SCIP | 3915b487-4998-4926-8380-fadaea0037b5 |
PHOENIX CONTACT PTY Ltd
Unit 7, 2-8 South Street, Rydalmere NSW 2116