EMG 17-REL/KSR- 24/21-21-LC
-
Relay module
2940391
Relay module, with soldered-in miniature switching relay, contact (AgNi): medium to large loads, 2 changeover contacts, input voltage 24 V AC/DC
Product details
| Utilization restriction | |
| EMC note | EMC: class A product, see manufacturer's declaration in the download area |
| Product type | Relay Module |
| Product family | EMG |
| Application | Universal |
| Operating mode | 100% operating factor |
| Mechanical service life | approx. 5x 107 cycles |
| Insulation characteristics: Air clearances and creepage distances between the power circuits | |
| Insulation | Basic insulation |
| Safe isolation, reinforced insulation, and 6 kV between input circuit and output contact current paths | |
| Overvoltage category | II |
| Pollution degree | 2 |
| Insulation characteristics: Air clearances and creepage distances between input and contact circuit (or output contact current path) | |
| Insulation | Safe isolation, reinforced insulation |
| Overvoltage category | III |
| Pollution degree | 2 |
| Data management status | |
| Date of last data management | 12.09.2025 |
| Maximum power dissipation for nominal condition | 0.43 W |
| Test voltage (Winding/contact) | 4 kV AC (50 Hz, 1 min., winding/contact) |
| Test voltage (Contact/contact) | 1 kV AC (50 Hz, 1 min., contact/contact) |
| Air clearances and creepage distances between the power circuits | |
| Rated insulation voltage | 260 V AC |
| Rated surge voltage | 2.3 kV |
| Air clearances and creepage distances between input and contact circuit (or output contact current path) | |
| Rated insulation voltage | 260 V AC |
| Rated surge voltage | 6 kV |
| Coil side | |
| Nominal input voltage UN | 24 V AC/DC |
| Input voltage range | 19.2 V AC/DC ... 26.4 V AC/DC (20 °C) |
| Drive and function | monostable |
| Drive (polarity) | polarized |
| Typical input current at UN | 18 mA |
| Typical response time | 8 ms |
| Typical release time | 10 ms |
| Protective circuit | Bridge rectifier; Bridge rectifier |
| Operating voltage display | Yellow LED |
| Switching | |
| Contact switching type | 2 changeover contacts |
| Type of switch contact | Single contact |
| Contact material | AgNi |
| Maximum switching voltage | 250 V AC/DC |
| Limiting continuous current | 5 A |
| Maximum inrush current | 6 A |
| Interrupting rating (ohmic load) max. | 120 W (at 24 V DC) |
| 95 W (at 48 V DC) | |
| 60 W (at 60 V DC) | |
| 40 W (at 110 V DC) | |
| 55 W (at 220 V DC) | |
| 1250 VA (for 250 V AC) | |
| Coil side | |
| Connection method | Screw connection |
| Stripping length | 8 mm |
| Screw thread | M3 |
| Conductor cross-section rigid | 0.2 mm² ... 4 mm² |
| Conductor cross-section flexible | 0.2 mm² ... 2.5 mm² |
| Conductor cross-section AWG | 24 ... 12 |
| Contact side | |
| Connection method | Screw connection |
| Stripping length | 8 mm |
| Screw thread | M3 |
| Conductor cross-section rigid | 0.2 mm² ... 4 mm² |
| Conductor cross-section flexible | 0.2 mm² ... 2.5 mm² |
| Conductor cross-section AWG | 24 ... 12 |
| Width | 17.5 mm |
| Height | 75 mm |
| Depth | 62.5 mm |
| Color | green (RAL 6021) |
| Ambient conditions | |
| Ambient temperature (operation) | -20 °C ... 40 °C |
| Ambient temperature (storage/transport) | -20 °C ... 70 °C |
| Air clearances and creepage distances between the power circuits | |
| Standards/regulations | IEC 60664-1 |
| Air clearances and creepage distances between input and contact circuit (or output contact current path) | |
| Standards/regulations | IEC 60664-1 |
| Standards/regulations | |
| Standards/regulations | EN 61810-1 |
| Mounting type | DIN rail mounting |
| Assembly note | in rows with zero spacing |
| Mounting position | any |
| Item number | 2940391 |
| Packing unit | 10 pc |
| Minimum order quantity | 1 pc |
| Sales key | DK61C2 |
| Product key | DK61C2 |
| GTIN | 4017918080068 |
| Weight per piece (including packing) | 56.58 g |
| Weight per piece (excluding packing) | 56.58 g |
| Customs tariff number | 85364190 |
| Country of origin | DE |
ECLASS
| ECLASS-13.0 | 27371601 |
| ECLASS-15.0 | 27371601 |
ETIM
| ETIM 9.0 | EC001437 |
UNSPSC
| UNSPSC 21.0 | 39122300 |
| EU RoHS | |
| Fulfills EU RoHS substance requirements | Yes |
| Exemption | 6(c), 7(a) |
| China RoHS | |
| Environment friendly use period (EFUP) |
EFUP-50
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.
|
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | Lead (CAS: 7439-92-1) |
| SCIP | edf2f256-b364-44a6-9350-ca1566a84178 |
| EF3.1 Climate Change | |
| CO2e kg | 0.707 kg CO2e |
Compatible products
Your advantages
Safe isolation between coil and contact side
Integrated input circuit and interference suppression circuit
PHOENIX CONTACT PTY Ltd.
Level 12 1PSQ, 169 Macquarie Street, Parramatta NSW 2150