PV-SET 4ST/1000DC/F-SPD-SC
-
Surge protection device set
2801298
Lightning and surge arrester in IP65 housing for protecting the DC side of an inverter for four-string photovoltaic systems up to 1000 V DC, connection via SUNCLIX plug/socket. With fuse holders for L+ and L-.
Product details
IEC test classification | PV T1 |
PV T2 | |
Type | Installation housing |
Surge protection fault message | optical |
Insulation characteristics | |
Protection class | II |
Overvoltage category | II |
Pollution degree | 2 |
Nominal current IN | 32 A DC |
Indicator/remote signaling | |
Switching function | Changeover contact, 1-pos. |
Maximum operating voltage Umax. AC | 250 V AC |
Maximum operating voltage Umax DC | 30 V DC |
Max. operating current Imax | 1.5 A AC (250 V AC) |
1.5 A DC (30 V DC) |
Connection method | MC 1,5/3 |
Screw thread | M2 |
Tightening torque, min | 0.25 Nm |
Tightening torque | 2 lbf-in. ... 4 lbf-in. |
Stripping length | 7 mm |
Conductor cross section flexible min. | 0.14 mm² |
Conductor cross section flexible max. | 1.5 mm² |
Conductor cross section, rigid min. | 0.14 mm² |
Conductor cross section, rigid max. | 1.5 mm² |
Conductor cross section AWG | 30 ... 14 (UL) |
Width | 300 mm |
Height | 300 mm |
Depth | 142 mm |
Horizontal pitch | 14 Div. |
Flammability rating according to UL 94 | V2 (Gehäuse / Deckel) |
V0 (Steckverbinder) | |
Cover material | Polycarbonate, transparent |
Housing material | Polycarbonate, glass-fiber-reinforced |
Connector material | PA |
Direction of action | (L+)-PE & (L-)-PE & (L+)-(L-) |
Rated load current IL | 80 A DC |
Protective conductor current IPE | ≤ 25 µA |
≤ 350 µA | |
Standby power consumption PC | ≤ 25 mVA |
Nominal discharge current In (8/20) µs | 15 kA |
Maximum discharge current Imax (8/20) µs | 40 kA |
Total discharge current ITotal (8/20) µs | 40 kA |
Total discharge current ITotal (10/350) µs | 5 kA |
Voltage protection level Up (L+) - (L-) | ≤ 3.5 kV |
Voltage protection level Up (L+/L-) - PE | ≤ 3.5 kV |
Response time tA | ≤ 25 ns |
Response time tA (L+) - (L-) | ≤ 25 ns |
Response time tA (L+/L-) - PE | ≤ 25 ns |
Max. backup fuse with branch wiring | not required |
Protective circuit DC voltage side (DC) | |
Rated surge voltage resistance Uimp | 6 kV |
Short-circuit current ISCSTC | 40 A DC |
Open circuit voltage UOCSTC | 830 V DC (Solar generator) |
Maximum discharge current Imax (8/20) µs | 40 kA |
Response time tA | ≤ 25 ns |
Response time tA (L+) - (L-) | ≤ 25 ns |
Response time tA (L+/L-) - PE | ≤ 25 ns |
Impulse discharge current (10/350) µs, peak value limp | 5 kA |
Recommended backup fuse maximum | not required |
Total discharge current ITotal (8/20) µs | 40 kA |
Total discharge current ITotal (10/350) µs | 5 kA |
Max. backup fuse with branch wiring | not required |
Nominal discharge current In (8/20) µs | 15 kA |
Rated load current IL | 80 A DC |
Protective conductor current IPE | ≤ 25 µA |
≤ 350 µA | |
Voltage protection level Up (L+) - (L-) | ≤ 3.5 kV |
Voltage protection level Up (L+/L-) - PE | ≤ 3.5 kV |
Standby power consumption PC | ≤ 25 mVA |
Ambient conditions | |
Degree of protection | IP65 |
IP65 | |
Impact strength | IK08 |
Ambient conditions | A, B |
Ambient temperature (operation) | -25 °C ... 45 °C |
Air clearances and creepage distances | |
Standards/regulations | EN 50539-11 |
Standards/specifications | IEC 61439-2 |
Note | 2011 |
Standards/specifications | EN 61439-2 |
Note | 2011 |
Standards/specifications | EN 50539-11 |
Note | Surge protection |
Mounting type | Surface/Panel mounting |
Item number | 2801298 |
Packing unit | 1 pc |
Minimum order quantity | 1 pc |
Sales key | CL132E |
Product key | CL132E |
GTIN | 4046356768283 |
Weight per piece (including packing) | 3,400 g |
Weight per piece (excluding packing) | 3,400 g |
Customs tariff number | 85363030 |
Country of origin | DE |
EU REACH SVHC | |
REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
PHOENIX CONTACT PTY Ltd
Unit 7, 2-8 South Street, Rydalmere NSW 2116