TRIO-PS-IP67/3AC/24DC/20
-
Power supply
1039829
TRIO POWER primary-switched power supply in IP67 die-cast housing, input: 3-phase, output: 24 V DC / 20 A
Product details
AC operation | |
Network type | Star network |
Nominal input voltage range | 3x 400 V AC ... 500 V AC |
2x 400 V AC ... 500 V AC | |
Input voltage range | 3x 400 V AC ... 500 V AC -20 % ... +15 % |
2x 400 V AC ... 500 V AC -10 % ... +15 % | |
Input voltage range AC | 3x 320 V AC ... 575 V AC |
Typical national grid voltage | 3x 400 V AC |
3x 480 V AC | |
Voltage type of supply voltage | AC |
Inrush current | typ. 22 A (at 25 °C) |
Inrush current integral (I2t) | 0.5 A2s |
Inrush current limitation | ≤ 22 A (at 25 °C) |
AC frequency range | 50 Hz ... 60 Hz |
Mains buffering time | typ. 10 ms (400 V AC) |
typ. 20 ms (500 V AC) | |
Current consumption | 3x 1.2 A (400 V AC) |
3x 1 A (500 V AC) | |
2x 2.3 A (400 V AC) | |
2x 1.9 A (500 V AC) | |
Nominal power consumption | 39 W |
Protective circuit | Transient surge protection; Varistor |
Typical response time | < 1 s |
Input fuse | 3.15 A (internal (device protection), slow-blow) |
Recommended breaker for input protection | 6 A ... 16 A (Characteristics B, C, D, K) |
Discharge current to PE | < 3.5 mA |
< (550 V AC, 60 Hz) | |
Voltage type of supply voltage | AC |
Mains buffering time | > 15 ms (230 V AC) |
Current consumption | 4.9 A (110 V DC) |
2.1 A (250 V DC) |
Efficiency | 93 % (400 V AC) |
93 % (500 V AC) | |
Nominal output voltage | 24 V DC ±1 % |
Nominal output current (IN) | 20 A |
Dynamic Boost (IDyn.Boost) | 30 A (5 s) |
Derating | > 60 °C ... 70 °C (2.5 %/K) |
Protection against overvoltage at the output (OVP) | ≤ 30 V DC |
Control deviation | < 1 % (change in load, static 10 % ... 90 %) |
< 3 % (Dynamic load change 10 % ... 90 %, 10 Hz) | |
< 0.1 % (change in input voltage ±10 %) | |
Residual ripple | ≤ 20 mVPP |
Short-circuit-proof | yes |
Output power | 480 W |
720 W | |
Maximum no-load power dissipation | < 2 W (400 V AC) |
< 2.5 W (480 V AC) | |
Power loss nominal load max. | < 44 W (400 V AC) |
< 44 W (480 V AC) | |
Rise time | ≤ 120 ms (UOUT (10 % ... 90 %)) |
Signal: DC OK | |
Maximum switching voltage | 30 V AC/DC |
Continuous load current | 100 mA |
Signal relay 13/14 | |
Default | closed |
Digital | 30 V AC 30 V DC 100 mA |
Input | |
Connection method | M12 circular connector |
Coding | S |
Type of locking | M12 screw locking |
Number of positions | 4 |
Output | |
Connection method | M17 circular connector |
Coding | N |
Type of locking | M17 standard and SPEEDCON locking |
Number of positions | 4 |
Signal | |
Connection method | Circular connector |
Coding | A |
Type of locking | SPEEDCON M12 |
Number of positions | 5 |
Types of signaling | LED |
Floating signal contact | |
Signal output: LED status indicator | |
Signalization designation | DC OK |
Status display | LED |
Color | green |
DC OK | UOUT > 0.9 x UN (UN = 24 V DC) |
Number of phases | 3 |
Insulation voltage input/output | 4 kV AC (type test) |
1.5 kV AC (routine test) |
Product type | Power supply |
Product family | TRIO POWER |
MTBF (IEC 61709, SN 29500) | > 1500000 h (25 °C) |
> 620000 h (40 °C) | |
> 230000 h (60 °C) | |
Insulation characteristics | |
Protection class | I |
Pollution degree | 2 (IEC 61010-1) |
Item dimensions | |
Width | 151 mm |
Height | 304 mm |
Depth | 120 mm |
Drill hole | |
Diameter | 5.6 mm |
Installation dimensions | |
Installation distance right/left | 20 mm / 20 mm |
Installation distance top/bottom | 50 mm / 100 mm |
Mounting type | Panel mounting |
Assembly note | alignable: 20 mm horizontally, 50 mm vertically above, 100 mm vertically below |
With protective coating | no |
Flammability rating according to UL 94 (housing / terminal blocks) | V0 |
Housing material | Metal |
Type of housing | Aluminum (AlMg3) |
Ambient conditions | |
Degree of protection | IP67 |
Ambient temperature (operation) | -25 °C ... 85 °C (Derating > 60 °C (3 AC): 2,5 %/K / > 50 °C (2 AC): 2,5 %/K) |
Ambient temperature (storage/transport) | -40 °C ... 85 °C |
Ambient temperature (start-up type tested) | -40 °C |
Maximum altitude | ≤ 4000 m (> 2000 m, Derating: 10 %/1000 m) |
Climatic class | 3K3 (in acc. with EN 60721) |
Max. permissible relative humidity (operation) | ≤ 95 % (at 25 °C, non-condensing) |
Shock | 18 ms, 30g, in each space direction (according to IEC 60068-2-27) |
Vibration (operation) | in each space direction (in acc. with EN 60068-2-6) 10 Hz ... 19.9 Hz, ±2.5 mm amplitude, 19.9 Hz ... 150 Hz, 4g acceleration |
Standard – Limitation of mains harmonic currents | EN 61000-3-2 |
Standard - Electrical safety | IEC 61010-2-201 (SELV) |
Standard – Safety extra-low voltage | EN 60204-1 (PELV) |
Standard - Safe isolation | DIN VDE 0100-410 |
Overvoltage category | |
EN 61010-1 | III (≤ 2000 m) |
II (≤ 4000 m) |
Conformity/Approvals | |
SIL in accordance with IEC 61508 | 0 |
Performance level according to ISO 13849 | without |
Electromagnetic compatibility | Conformance with EMC Directive 2014/30/EU |
Low Voltage Directive | Conformance with Low Voltage Directive 2014/35/EC |
Interference emission | Interference emission in accordance with EN 61000-6-3 (residential and commercial) and EN 61000-6-4 (industrial) |
Noise immunity | Immunity in accordance with EN 61000-6-1 (residential), EN 61000-6-2 (industrial) |
Conducted noise emission | |
Standards/regulations | EN 55016 |
EN 61000-6-3 (Class B) | |
Noise emission | |
Standards/regulations | EN 55011 (EN 55022) |
Noise emission | |
Standards/regulations | EN 55016 |
EN 61000-6-3 (Class B) | |
Harmonic currents | |
Frequency range | Class A |
Flicker | |
Standards/regulations | EN 61000-3-3 |
Frequency range | 0 kHz ... 2 kHz |
Electrostatic discharge | |
Standards/regulations | EN 61000-4-2 |
Electrostatic discharge | |
Contact discharge | 6 kV (Test Level 4) |
Discharge in air | 8 kV (Test Level 4) |
Comments | Criterion A |
Electromagnetic HF field | |
Standards/regulations | EN 61000-4-3 |
Electromagnetic HF field | |
Frequency range | 80 MHz ... 1 GHz |
Test field strength | 10 V/m (Test Level 3) |
Frequency range | 1 GHz ... 2 GHz |
Test field strength | 10 V/m (Test Level 3) |
Frequency range | 2 GHz ... 3 GHz |
Test field strength | 10 V/m (Test Level 3) |
Comments | Criterion A |
Fast transients (burst) | |
Standards/regulations | EN 61000-4-4 |
Fast transients (burst) | |
Input | 4 kV (Test Level 4 - asymmetrical) |
Output | 2 kV (Test Level 3 - asymmetrical) |
Signal | 1 kV (Test Level 2 - asymmetrical) |
Comments | Criterion A |
Surge voltage load (surge) | |
Standards/regulations | EN 61000-4-5 |
Surge voltage load (surge) | |
Input | 2 kV (Test Level 3 - symmetrical) |
4 kV (Test Level 4 - asymmetrical) | |
Output | 1 kV (Test Level 2 - symmetrical) |
2 kV (Test Level 1 - asymmetrical) | |
Signal | 1 kV (Test Level 1 - asymmetrical) |
Comments | Criterion B |
Conducted interference | |
Standards/regulations | EN 61000-4-6 |
Conducted interference | |
Input/Output | asymmetrical |
Frequency range | 0.15 MHz ... 80 MHz |
Comments | Criterion A |
Voltage | 10 V (Test Level 3) |
Voltage dips | |
Standards/regulations | EN 61000-4-11 |
Voltage | 400 V AC |
Frequency | 50 Hz |
Voltage dip | 70 % |
Number of periods | 25 periods |
Additional text | Test Level 2 |
Comments | Criterion A |
Voltage dip | 40 % |
Number of periods | 10 periods |
Additional text | Test Level 2 |
Comments | Criterion A |
Voltage dip | 0 % |
Number of periods | 1 period |
Additional text | Test Level 2 |
Comments | Criterion A |
Emitted interference | |
Standards/regulations | EN 61000-6-3 |
Radio interference voltage in acc. with EN 55011 | EN 55011 (EN 55022) Class B, area of application: Industry and residential |
Emitted radio interference in acc. with EN 55011 | EN 55011 (EN 55022) Class B, area of application: Industry and residential |
Criteria | |
Criterion A | Normal operating behavior within the specified limits. |
Criterion B | Temporary impairment to operational behavior that is corrected by the device itself. |
Criterion C | Temporary adverse effects on the operating behavior, which the device corrects automatically or which can be restored by actuating the operating elements. |
Item number | 1039829 |
Packing unit | 1 pc |
Minimum order quantity | 1 pc |
Sales key | CMPF33 |
Product key | CMPF33 |
Catalog page | Page 265 (C-4-2019) |
GTIN | 4055626595795 |
Weight per piece (including packing) | 4,585 g |
Weight per piece (excluding packing) | 3,607 g |
Customs tariff number | 85044095 |
Country of origin | CN |
ECLASS
ECLASS-13.0 | 27040701 |
ETIM
ETIM 9.0 | EC002540 |
UNSPSC
UNSPSC 21.0 | 39121000 |
EU RoHS | |
Fulfills EU RoHS substance requirements | Yes |
Exemption | 6(c), 7(a), 7(c)-I |
China RoHS | |
Environment friendly use period (EFUP) |
EFUP-25
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.
|
EU REACH SVHC | |
REACH candidate substance (CAS No.) | Diboron trioxide (CAS: 1303-86-2) |
Lead monoxide (lead oxide) (CAS: 1317-36-8) | |
Lead (CAS: 7439-92-1) | |
SCIP | 4b7a785c-62ed-4b11-887c-788e585952d7 |
EF3.0 Climate Change | |
CO2e kg | 56.33 kg CO2e |
Compatible products
Your advantages
Direct installation at the load in the field reduces cable lengths and saves space in the control cabinet
The robust design (die-cast aluminum housing) ensures high system availability, thanks to resistance to extreme environmental conditions (temperature, dust, and water)
Reliable startup of high loads, thanks to the dynamic boost
High efficiency of > 93%, thanks to low power losses
PHOENIX CONTACT PTY Ltd
Unit 7, 2-8 South Street, Rydalmere NSW 2116