UM 45- 2FLK14/ZFKDS/S7
-
Passive module
2965156
VARIOFACE interface module for Siemens SIMATIC® S7-300, for max. 16 channels with SIMATIC®-specific labeling (1 - 20), with spring-cage connection, module width: 98 mm
Product details
Product type | Interface module |
Product family | VARIOFACE |
Number of positions | 14 |
No. of channels | 2 |
4 | |
6 | |
8 | |
16 | |
Insulation characteristics: Air clearances and creepage distances | |
Insulation | Functional insulation |
Overvoltage category | II |
Pollution degree | 2 |
Operating voltage (DC) | ≤ 60 V DC |
Current (per branch) | ≤ 1 A |
Current (Voltage supply per byte) | ≤ 3 A |
Air clearances and creepage distances | |
Rated insulation voltage | 63 V |
Rated surge voltage | 0.6 kV (1.2/50 μs) |
Supported controller GE-FANUC 90-30 | |
Suitable I/O card | IC693 MDL732 |
IC693 MDL733 | |
IC693 MDL740 | |
IC693 MDL741 | |
IC693 MDL742 | |
IC693 ALG220 | |
IC693 ALG221 | |
IC693 ALG222 | |
IC693 ALG223 | |
IC693 ALG390 | |
IC693 ALG391 | |
IC693 ALG392 | |
IC693 ALG442 | |
Supported controller SIEMENS S7-300 / ET 200 M | |
Suitable I/O card | CPU 312C |
CPU 313C-2DP | |
CPU 314C-2PtP | |
6ES7321-1BH50-0AA0 | |
6ES7321-7BH01-0AB0 | |
6ES7321-1BH02-0AA0 | |
6ES7321-1BL00-0AA0 | |
6ES7322-1BH01-0AA0 | |
6ES7322-8BF00-0AB0 | |
6ES7322-1BL00-0AA0 | |
6ES7323-1BH01-0AA0 | |
6ES7323-1BL00-0AA0 | |
6ES7331-7KF02-0AB0 | |
6ES7331-7KB02-0AB0 | |
6ES7331-7NF00-0AB0 | |
6ES7331-7PF01-0AB0 | |
6ES7331-7PF11-0AB0 | |
6ES7332-5HD01-0AB0 | |
6ES7332-5HB01-0AB0 | |
6ES7332-7ND02-0AB0 | |
6ES7334-0CE01-0AA0 | |
6ES7334-0KE00-0AB0 | |
6ES7335-7HG01-0AB0 | |
6ES7335-7HG01-0AB0 | |
6ES7338-4BC01-0AB0 | |
6ES7350-1AH03-0AE0 | |
6ES7350-2AH01-0AE0 | |
6ES7351-1AH01-0AE0 | |
6ES7352-1AH02-0AE0 | |
6ES7353-1AH01-0AE0 | |
6ES7354-1AH01-0AE0 | |
6ES7355-0VH10-0AE0 | |
6ES7355-1VH10-0AE0 | |
6ES7357-4AH01-0AE0 | |
6ES7321-7BH01-0AB0 | |
6ES7331-7HF01-0AB0 | |
6ES7321-1BH10-0AA0 | |
6ES7322-1BH10-0AA0 | |
CPU 313C | |
CPU 313C-2PtP | |
6ES7336-4GE00-0AB0 |
Connection 1 (control level) | |
Connection in acc. with standard | IEC 60603-13 |
Connection method | IDC/FLK pin strip |
Number of connections | 2 |
Number of positions | 14 |
Insertion/withdrawal cycles | > 50 |
Pitch | 2.54 mm |
Connection 2 (field level) | |
Connection method | Spring-cage connection |
Stripping length | 7.5 mm |
Number of positions | 20 |
Conductor cross section rigid | 0.2 mm² ... 2.5 mm² |
Conductor cross section flexible | 0.2 mm² ... 1.5 mm² |
0.25 mm² ... 1.5 mm² (Ferrule without plastic sleeve) | |
0.25 mm² ... 1.5 mm² (Ferrule with plastic sleeve) | |
Conductor cross section AWG | 24 ... 14 |
Pitch | 5.08 mm |
Status display present | no |
Item dimensions | |
Width | 98 mm |
Height | 45 mm |
Depth | 50 mm |
Color | green (RAL 6021) |
Housing insulation material | PVC |
Ambient conditions | |
Degree of protection (Module) | IP00 |
Degree of protection (Installation location) | ≥ IP54 |
Ambient temperature (operation) | -20 °C ... 50 °C |
Ambient temperature (storage/transport) | -20 °C ... 70 °C |
Altitude | ≤ 2000 m |
UKCA | |
Certificate | UKCA-compliant |
Air clearances and creepage distances | |
Standards/regulations | EN IEC 60664-1 |
Mounting type | DIN rail mounting |
Mounting position | any |
Notes on operation | For proper use, the specifications of the installation directive (see Downloads) must be observed. For applications or use with third-party products, the specifications, and the safety and warning instructions of the respective third-party manufacturer must also be met. |
Item number | 2965156 |
Packing unit | 1 pc |
Minimum order quantity | 1 pc |
Note | Made to order (non-returnable) |
Sales key | DK21AS |
Product key | DK21AS |
Catalog page | Page 253 (IF-2011) |
GTIN | 4017918126360 |
Weight per piece (including packing) | 109.9 g |
Weight per piece (excluding packing) | 109.9 g |
Customs tariff number | 85369010 |
Country of origin | DE |
ECLASS
ECLASS-13.0 | 27141152 |
ETIM
ETIM 9.0 | EC002780 |
UNSPSC
UNSPSC 21.0 | 39121400 |
EU RoHS | |
Fulfills EU RoHS substance requirements | Yes (No exemptions) |
China RoHS | |
Environment friendly use period (EFUP) |
EFUP-E
No hazardous substances above the limits
|
EU REACH SVHC | |
REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Your advantages
Numerical labeling (1 - 20)
Specifically for S7 300
Connection via two 14-pos. system cables
PHOENIX CONTACT PTY Ltd
Unit 7, 2-8 South Street, Rydalmere NSW 2116