The LED light is designed to provide illumination inside or on machinery. M12 sensor/actuator cables enable multiple lights to be connected one after the other and to be switched on and off via the light interface, dimmed continuously, and operated in flash mode. In addition, the integrated high-quality optics prevent glare for the machine operator.
PLD M 360 W-100 365
-
LED machine light
2701693
LED machine light, 24 V DC, Neutral white, emission angle (vertical/Horizontal): 100 °, length: 365 mm, M12 connector, degree of protection: IP67, can be switched in series, Dimming, Flash mode, resistant to coolants and lubricants, including mounting accessories
Free download available.
Downloads
Product details
Compatible products
Your advantages
Error indication via digital output
Protection against polarity reversal, excessively high supply voltage, and overtemperature
Two PWM inputs for dimming and flash mode
Laminated safety glass enables use even in environments with potential mechanical strain
Particularly economical thanks to energy-efficient LED technology and an LED service life of at least 50000 h
Can be switched in series via sensor/actuator cables with SPEEDCON M12 rapid interlock system
Homogenous and glare-free lighting thanks to innovative optics