FLM BK PN M12 DI 8 M12-2TX
-
Bus coupler
2736741
The PROFINET bus coupler opens a local bus for up to 16 devices. Additional functions: 100 Mbps, auto negotiation, auto crossover, SNMP, TFTP, LLDP, 8 digital inputs, channel-specific diagnostics, short-circuit/overload protection, M12 fast connection technology.
Free download available.
Downloads
Product details
Dimensional drawing |
|
Width | 70 mm |
Height | 178 mm |
Depth | 50 mm |
Drill hole spacing | 168 mm |
Color | anthracite |
PROFINET | |
Connection method | M12 connector, D-coded |
Designation connection point | Copper cable |
Number of positions | 4 |
Transmission speed | 100 Mbps (auto negotiation) |
PROFINET | |
Transmission speed | 100 Mbps |
Fieldbus: Local bus gateway | |
Designation | Local bus gateway |
Connection method | M12 connector, B-coded |
Transmission speed | 500 kbaud/2 Mbaud, can be selected |
Max. length of local bus | 20 m |
Max. number of local bus devices | 16 |
System limits | |
Number of local bus devices that can be connected | max. 16 |
Number of devices with parameter channel | max. 16 |
Module | |
ID code (hex) | none |
Process data channel | 8 bit |
Input address area | 8 bit |
Output address area | 0 bit |
Register length | 8 bit |
Digital: | |
Input name | Digital inputs |
Description of the input | IEC 61131-2 type 1 |
Number of inputs | 8 (EN 61131-2 type 1) |
Connection method | M12 connector |
Connection technology | 2-, 3-, 4-conductor |
Input voltage | 24 V DC |
Input voltage range "0" signal | -30 V DC ... 5 V DC |
Input voltage range "1" signal | 13 V DC ... 30 V DC |
Nominal input voltage UIN | 24 V DC |
Filter time | 3 ms |
Protective circuit | Short-circuit protection, overload protection of the sensor supply; Reverse polarity protection |
Product type | I/O component |
Type | modular |
No. of channels | 8 |
Potentials | |
Voltage supply UL | 24 V DC |
Power supply at UL | max. 4 A |
Current consumption from UL | max. 118 mA (At 2 Mbaud) |
typ. 118 mA (At 2 Mbaud) | |
max. 60 mA (At 500 kBaud) | |
typ. 60 mA (At 500 kBaud) | |
Voltage supply US | 24 V DC |
Power supply at US | max. 4 A |
Current consumption from US | typ. 5 mA (plus power supply for sensors) |
max. 600 mA | |
Potentials | |
Supply voltage | 24 V DC |
Supply voltage range | 18 V DC ... 30 V DC |
Potentials | |
Supply voltage | 24 V DC |
Supply: Module electronics | |
Connection method | M12 connector |
Designation | UL |
Supply voltage | 24 V DC |
Supply voltage range | 18 V DC ... 30 V DC (including ripple) |
Supply current | < 100 mA |
Electrical isolation/isolation of the voltage ranges | |
Test voltage: To I/O | 500 V DC |
Connection method | M12 connector |
Ambient conditions | |
Ambient temperature (operation) | -25 °C ... 55 °C |
Degree of protection | IP65/IP67 |
Note | Seal unused slots/connections to ensure the degree of protection. |
Air pressure (operation) | 80 kPa ... 106 kPa (up to 2000 m above sea level) |
Air pressure (storage/transport) | 70 kPa ... 106 kPa (up to 3000 m above sea level) |
Ambient temperature (storage/transport) | -25 °C ... 85 °C |
Permissible humidity (storage/transport) | 95 % |
Protection class | III (IEC 61140, EN 61140, VDE 0140-1) |
Mounting type | Panel mounting, optionally on mounting panel |
Panel mounting |
Item number | 2736741 |
Packing unit | 1 pc |
Minimum order quantity | 1 pc |
Sales key | DRI41A |
Product key | DRI41A |
GTIN | 4046356042659 |
Weight per piece (including packing) | 335.2 g |
Weight per piece (excluding packing) | 335.2 g |
Customs tariff number | 85176200 |
Country of origin | DE |
ETIM
ETIM 8.0 | EC001604 |
UNSPSC
UNSPSC 21.0 | 32151600 |
EU RoHS | |
Fulfills EU RoHS substance requirements | Yes |
Exemption | 6(c), 7(a), 7(c)-I |
China RoHS | |
Environment friendly use period (EFUP) |
EFUP-50
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.
|
EU REACH SVHC | |
REACH candidate substance (CAS No.) | Lead (CAS: 7439-92-1) |
Compatible products
-
-
VS-M12MSD-RJ45-931/ 5,0 - Network cable 1657591
-
SAC-4P-M12MSD/ 2,0-930/M12MSD - Bus system cable 1521533
-
SAC-4P-M12MSD/ 5,0-930/M12MSD - Bus system cable 1524051
-
SAC-5P-MS/ 2,0-186 SCO - Sensor/actuator cable 1518326
-
SAC-5P-MS/ 5,0-186 SCO - Sensor/actuator cable 1518339
-
SAC-5P-MS/10,0-186 SCO - Sensor/actuator cable 1518342
-
SAC-5P-MS/15,0-186 SCO - Sensor/actuator cable 1518355
-
SAC-5P- 2,0-186/FS SCO - Sensor/actuator cable 1518368
-
SAC-5P- 5,0-186/FS SCO - Sensor/actuator cable 1518371
-
SAC-5P-10,0-186/FS SCO - Sensor/actuator cable 1518384
-
SAC-5P-15,0-186/FS SCO - Sensor/actuator cable 1518397
-
SAC-5P-MS/ 0,3-186/FS SCO - Sensor/actuator cable 1518407
-
SAC-5P-MS/ 0,5-186/FS SCO - Sensor/actuator cable 1518410
-
SAC-5P-MS/ 1,0-186/FS SCO - Sensor/actuator cable 1518423
-
SAC-5P-MS/ 2,0-186/FS SCO - Sensor/actuator cable 1518436
-
SAC-5P-MS/ 5,0-186/FS SCO - Sensor/actuator cable 1518449
-
SAC-5P-MS/10,0-186/FS SCO - Sensor/actuator cable 1518452
-
SAC-5P-MS/15,0-186/FS SCO - Sensor/actuator cable 1518465
-
SACC-M12MSD-4CON-PG 7-SH - Data connector 1521258
-
SACC-M12MSD-4CON-PG 9-SH - Data connector 1521261
-
ZBN 18:UNBEDRUCKT - Zack marker strip 2809128
-
SACC-M12MS-5SC M - Connector 1508187
-
SACC-M12FS-5SC M - Connector 1508200
-
NBC-M12MSD/ 2,0-93B - Network cable 1407496
-
NBC-M12MSD/ 5,0-93B - Network cable 1407497
-
NBC-M12MSD/10,0-93B - Network cable 1407498
-
NBC-M12MSD/ 1,0-93B/R4AC - Network cable 1407499
-
NBC-M12MSD/ 2,0-93B/R4AC - Network cable 1407500
-
NBC-M12MSD/ 5,0-93B/R4AC - Network cable 1407501
-
NBC-M12MSD/10,0-93B/R4AC - Network cable 1407502
Your advantages
PROFINET
8 inputs, 24 V DC
M12 connection technology with SPEEDCON fast locking system
PHOENIX CONTACT PTY Ltd
Unit 7, 2-8 South Street, Rydalmere NSW 2116