Infrastructure charging socket for charging electric vehicles (EV) with alternating current (AC), compatible with GB/T Infrastructure Plugs, for installation at charging stations for E-Mobility (EVSE)
EV-GBM3SE12-1AC32A-0,7M6,0E10
-
Infrastructure charging socket
1408171
CHARX connect, GB/T, Infrastructure charging socket, 32 A , 250 V AC, length: 0.7 m, locking actuator: 12 V, 4-pos., Rear panel mounting, for charging electric vehicles with alternating current (AC), GB/T 20234.2-2015
Product details
Compatible products
Your advantages
Uniform, space-saving installation space of all Phoenix Contact Infrastructure Socket Outlets
Silver-plated surface of the power and signal contacts
Developed and produced in accordance with the IATF 16949 automotive standard and ISO 9001
Material data available in the IMDS (International Material Data System of the automotive industry)
Manual emergency release of the locking actuator
Integrated interlock during charging