BC 71,6-SKT-U11-7035+4SPTA6
-
Housing set
1456985
DIN rail housing for use in distribution boards in accordance with DIN 43880, for mounting on a DIN rail, with transparent hinged cover, color: black (similar RAL 9005), width: 71.6 mm, height: 89.7 mm, depth: 60.7 mm, PCB surface: 5300 mm2
Product details
Assembly note | Please observe the assembly instructions available in the download area. |
General | The PCB surface specification is for orientation purposes and is based on a basic PCB. The housing can also accommodate several PCBs. |
Product type | Stackable housing set |
Housing type | DIN rail housing for use in distribution boards in accordance with DIN 43880 |
Housing series | BC |
Product family | BC 71,6.. |
Number of positions | 24 |
Type | for mounting on a DIN rail, with transparent hinged cover |
Ventilation openings present | yes |
Dimensional drawing |
|
Width | 71.6 mm |
Height | 89.7 mm |
Depth | 60.7 mm |
Depth from top edge of DIN rail | 54.7 mm |
Horizontal pitch | 4 Div. |
Dimensions | 81.54 mm x 67 mm (PCB dimensions) |
PCB design | |
PCB thickness | 1.4 mm ... 1.8 mm |
Color (Lower housing part) | black (RAL 9005) |
Color (Upper housing part) | light gray (RAL 7035) |
Color (Housing cover) | transparent |
Flammability rating according to UL 94 | V0 |
Insulating material | Polycarbonat |
Housing material | PC |
Ambient conditions | |
Max. IP code to attain | IP20 |
Ambient temperature (operation) | -40 °C ... 105 °C (depending on power dissipation) |
Ambient temperature (storage/transport) | -40 °C ... 70 °C |
Ambient temperature (assembly) | -5 °C ... 100 °C |
Relative humidity (storage/transport) | 95 % |
Number of PCB holders | 9 |
Type of PCB mount | Latching |
Total PCB surface | 5300 mm² |
Thickness of the PCB | 1.4 mm ... 1.8 mm |
Mounting type | DIN rail mounting/panel mounting |
Type of packaging | packed in cardboard |
Outer packaging type | Carton |
Item number | 1456985 |
Packing unit | 1 pc |
Minimum order quantity | 1 pc |
Sales key | ACHBAK |
Product key | ACHBAK |
GTIN | 4063151854553 |
Weight per piece (including packing) | 110.3 g |
Weight per piece (excluding packing) | 22.22 g |
Customs tariff number | 85369010 |
Country of origin | DE |
ECLASS
ECLASS-13.0 | 27190301 |
ETIM
ETIM 9.0 | EC001031 |
EU RoHS | |
Fulfills EU RoHS substance requirements | Yes (No exemptions) |
China RoHS | |
Environment friendly use period (EFUP) |
EFUP-E
No hazardous substances above the limits
|
EU REACH SVHC | |
REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
PHOENIX CONTACT PTY Ltd
Unit 7, 2-8 South Street, Rydalmere NSW 2116