POS POLEFIX S 108 VA - Holder
1587067

Basic holder for Pico off-grid system, fixing for mast Ø 48 mm ... 108 mm, compatible with POS-HP housing sizes 204 mm x 251 mm to 308 mm x 352 mm, and POS PV panel 22, material: stainless steel

Product details








Compatible products



Your advantages

Internationally certified housing system
Different housing sizes can be combined with one holder
Simple 1-person installation of the entire system
Complete system except own electronics
Simple supply chain