UKH 95-3L/N/FE-F
-
High-current terminal block
3076617
High-current terminal block, nom. voltage: 1000 V, nominal current: 232 A, number of connections: 10, number of positions: 5, connection method: Screw connection, Rated cross section: 95 mm2, cross section: 25 mm2 - 95 mm2, mounting type: direct screw connection, color: gray/blue/black-yellow
Product details
Product type | High current terminal block |
Number of positions | 5 |
Number of connections | 10 |
Number of rows | 1 |
Potentials | 5 |
Insulation characteristics | |
Overvoltage category | III |
Degree of pollution | 3 |
Rated surge voltage | 8 kV |
Number of connections per level | 10 |
Nominal cross section | 95 mm² |
Level 1 above 1 below 1 | |
Screw thread | M8 |
Note | Screws with hexagonal socket |
Tightening torque | 15 ... 20 Nm |
Stripping length | 33 mm |
Connection in acc. with standard | IEC 60947-7-1 |
Conductor cross section rigid | 25 mm² ... 95 mm² |
Cross section AWG | 4 ... 3/0 (converted acc. to IEC) |
Conductor cross section flexible | 35 mm² ... 95 mm² |
Conductor cross section, flexible [AWG] | 2 ... 3/0 (converted acc. to IEC) |
Conductor cross-section flexible (ferrule without plastic sleeve) | 35 mm² ... 95 mm² |
Flexible conductor cross section (ferrule with plastic sleeve) | 35 mm² ... 95 mm² |
Cross-section with insertion bridge, rigid | 95 mm² |
Cross-section with insertion bridge, flexible | 70 mm² |
2 conductors with same cross section, solid | 25 mm² ... 35 mm² |
2 conductors with same cross section, flexible | 25 mm² ... 35 mm² |
2 conductors with same cross section, flexible, with ferrule without plastic sleeve | 16 mm² ... 35 mm² |
Nominal current | 232 A |
Maximum load current | 232 A |
Nominal voltage | 1000 V |
Note | Note: Product releases, connection cross sections and notes on connecting aluminum cables can be found in the download area. |
Nominal cross section | 95 mm² |
Dimensional drawing |
|
Width | 125 mm |
Height | 90 mm |
Color | gray/blue/black-yellow |
Flammability rating according to UL 94 | V0 |
Insulating material group | I |
Insulating material | PA |
Static insulating material application in cold | -60 °C |
Temperature index of insulation material (DIN EN 60216-1 (VDE 0304-21)) | 130 °C |
Relative insulation material temperature index (Elec., UL 746 B) | 130 °C |
Fire protection for rail vehicles (DIN EN 45545-2) R22 | HL 1 - HL 3 |
Fire protection for rail vehicles (DIN EN 45545-2) R23 | HL 1 - HL 3 |
Fire protection for rail vehicles (DIN EN 45545-2) R24 | HL 1 - HL 3 |
Fire protection for rail vehicles (DIN EN 45545-2) R26 | HL 1 - HL 3 |
Calorimetric heat release NFPA 130 (ASTM E 1354) | 28 MJ/kg |
Surface flammability NFPA 130 (ASTM E 162) | passed |
Specific optical density of smoke NFPA 130 (ASTM E 662) | passed |
Smoke gas toxicity NFPA 130 (SMP 800C) | passed |
Mechanical data | |
Open side panel | No |
Connection in acc. with standard | IEC 60947-7-1 |
Mounting type | direct screw connection |
Item number | 3076617 |
Packing unit | 2 pc |
Minimum order quantity | 2 pc |
Sales key | BE1311 |
Product key | BE1311 |
GTIN | 4046356654197 |
Weight per piece (including packing) | 1,130 g |
Weight per piece (excluding packing) | 1,130 g |
Customs tariff number | 85369010 |
Country of origin | PL |
EU RoHS | |
Fulfills EU RoHS substance requirements | Yes (No exemptions) |
China RoHS | |
Environment friendly use period (EFUP) |
EFUP-E
No hazardous substances above the limits
|
EU REACH SVHC | |
REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Compatible products
Note: Applying some accessories below might limit this product.
-
-
EB 2-25/UKH - Insertion bridge 0201362
-
WS-4K - Warning label 1004584
-
UKH 95 EP - Insertion profile 3009231
-
AGK 10-UKH 95 - Pick-off terminal block 3003541
-
X-PEN 0,35 - Marker pen 0811228
-
SF-THEX 6-200 - Screwdriver 1212642
-
ZB 22:UNBEDRUCKT - Zack marker strip 0811862
-
ZB 22 CUS - Zack marker strip 0824949
-
ZB 22,LGS:L1-N,PE - Zack marker strip 0811875
-
TMT 10 R - Marker for terminal blocks 0816210
-
TMT 10 R CUS - Marker for terminal blocks 0824500
-
PROJECT COMPLETE - Software 1050453
PHOENIX CONTACT PTY Ltd
Unit 7, 2-8 South Street, Rydalmere NSW 2116