TB 10,3-HESILED 1000V I
-
Fuse modular terminal block
3211246
Fuse modular terminal block, fuse type: Glass, fuse type: Midget / 10.3 x 38, nom. voltage: 1000 V, nominal current: 32 A, connection method: Screw connection, Rated cross section: 16 mm2, cross section: 0.75 mm2- 10 mm2, mounting type: NS 35/7,5, NS 35/15, color: black
Product details
| Number of connections | 2 |
| Number of rows | 1 |
| Insulation characteristics | |
| Overvoltage category | III |
| Degree of pollution | 3 |
| Fuse type | Glass |
| Rated surge voltage | 8 kV |
| Fuse | Midget / 10.3 x 38 |
| Number of connections per level | 2 |
| Nominal cross section | 16 mm² |
| Rated cross section AWG | 4 |
| Level 1 above 1 below 1 | |
| Connection method | Screw connection |
| Screw thread | M5 |
| Tightening torque | 2 ... 2.5 Nm |
| Stripping length | 14 mm |
| Internal cylindrical gage | A7 |
| Connection in acc. with standard | IEC 60269-1 / -2 |
| Conductor cross-section rigid | 0.75 mm² ... 10 mm² |
| Cross section AWG | 18 ... 6 (converted acc. to IEC) |
| Conductor cross-section flexible | 0.75 mm² ... 25 mm² |
| Conductor cross-section, flexible [AWG] | 18 ... 3 (converted acc. to IEC) |
| Conductor cross-section flexible (ferrule without plastic sleeve) | 1 mm² ... 16 mm² |
| Flexible conductor cross-section (ferrule with plastic sleeve) | 1 mm² ... 16 mm² |
| Cross-section with insertion bridge, rigid | 10 mm² |
| Cross-section with insertion bridge, flexible | 10 mm² |
| 2 conductors with same cross section, rigid | 0.75 mm² ... 10 mm² |
| 2 conductors with the same cross-section AWG rigid | 18 ... 6 (converted acc. to IEC) |
| 2 conductors with same cross section, flexible | 0.75 mm² ... 10 mm² |
| 2 conductors with the same cross-section AWG flexible | 18 ... 6 (converted acc. to IEC) |
| 2 conductors with same cross section, flexible, with ferrule without plastic sleeve | 1 mm² ... 6 mm² |
| Nominal cross section | 16 mm² |
| Nominal current | 32 A (the current and voltage are determined by the fuse) |
| Maximum load current | 32 A (the current and voltage are determined by the fuse) |
| Nominal voltage | 1000 V (the current and voltage are determined by the fuse) |
| Width | 18 mm |
| Color | black |
| Flammability rating according to UL 94 | V0 |
| Insulating material group | IIIa |
| Insulating material | PA |
| Mechanical data | |
| Open side panel | No |
| Connection in acc. with standard | IEC 60269-1 / -2 |
| Mounting type | NS 35/7,5 |
| NS 35/15 |
| Item number | 3211246 |
| Packing unit | 10 pc |
| Minimum order quantity | 10 pc |
| Sales key | BE1234 |
| Product key | BE1234 |
| GTIN | 4055626002040 |
| Weight per piece (including packing) | 99.99 g |
| Weight per piece (excluding packing) | 99.99 g |
| Country of origin | Country of origin will be provided upon delivery. |
UNSPSC
| UNSPSC 21.0 | 39121410 |
| EU RoHS | |
| Fulfills EU RoHS substance requirements | Yes (No exemptions) |
| China RoHS | |
| Environment friendly use period (EFUP) |
EFUP-E
No hazardous substances above the limits
|
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Compatible products
Note: Applying some accessories below might limit this product.
-
-
EB 56-18 - Insertion bridge 3009299
-
EB 2-18 - Insertion bridge 3009300
-
EB 3-18 - Insertion bridge 3009305
-
EB 4-18 - Insertion bridge 3009306
-
SF-SL 0,6X3,5-100 S-VDE - Screwdriver 1212587
-
SZK PZ2 VDE - Screwdriver 1206463
-
SZS 1,0X4,0 VDE - Screwdriver 1205066
-
FUSE 10,3X38 2A PV - Fuse 3061295
-
FUSE 10,3X38 4A PV - Fuse 3061305
-
FUSE 10,3X38 6A PV - Fuse 3061318
-
FUSE 10,3X38 8A PV - Fuse 3061321
-
FUSE 10,3X38 10A PV - Fuse 3061334
-
FUSE 10,3X38 12A PV - Fuse 3061347
-
FUSE 10,3X38 16A PV - Fuse 3061350
-
FUSE 10,3X38 20A PV - Fuse 3061363
-
NS 35/ 7,5 PERF 2000MM - DIN rail perforated 0801733
-
NS 35/ 7,5 UNPERF 2000MM - DIN rail, unperforated 0801681
-
NS 35/ 7,5 WH PERF 2000MM - DIN rail perforated 1204119
-
NS 35/ 7,5 WH UNPERF 2000MM-VPE 10 - DIN rail, unperforated 1204122
-
NS 35/ 7,5 AL UNPERF 2000MM - DIN rail, unperforated 0801704
-
NS 35/ 7,5 ZN PERF 2000MM - DIN rail perforated 1206421
-
NS 35/ 7,5 ZN UNPERF 2000MM - DIN rail, unperforated 1206434
-
NS 35/ 7,5 CU UNPERF 2000MM-VPE 10 - DIN rail, unperforated 0801762
-
NS 35/ 7,5 CAP - End cap 1206560
-
NS 35/15 PERF 2000MM - DIN rail perforated 1201730
-
NS 35/15 UNPERF 2000MM - DIN rail, unperforated 1201714
-
NS 35/15 WH PERF 2000MM - DIN rail perforated 0806602
-
NS 35/15 WH UNPERF 2000MM-VPE 10 - DIN rail, unperforated 1204135
-
NS 35/15 AL UNPERF 2000MM - DIN rail, unperforated 1201756
-
NS 35/15 ZN PERF 2000MM - DIN rail perforated 1206599
-
NS 35/15 ZN UNPERF 2000MM - DIN rail, unperforated 1206586
-
NS 35/15 CU UNPERF 2000MM-VPE 10 - DIN rail, unperforated 1201895
-
NS 35/15 CAP - End cap 1206573
-
NS 35/15-2,3 UNPERF 2000MM-VPE 10 - DIN rail, unperforated 1201798
-
ZBF 16:UNPRINTED - Zack Marker strip, flat 0827464
-
ZBF 16 CUS - Zack Marker strip, flat 0827465
-
UC-TMF 16 - Marker for terminal blocks 0819262
-
UC-TMF 16 CUS - Marker for terminal blocks 0824678
-
UCT-TMF 16 - Marker for terminal blocks 0829218
-
UCT-TMF 16 CUS - Marker for terminal blocks 0829693
-
CLIPFIX 35 - End bracket 3022218
-
CLIPFIX 35-5 - End bracket 3022276
-
E/NS 35 N - End bracket 0800886
-
FUSE 10,3X38 15A PV - Fuse 3061348
-
FUSE 10,3X38 25A PV - Fuse 3061364
-
FUSE 10,3X38 15A PV A - Fuse 3062784
PHOENIX CONTACT PTY Ltd.
Level 12 1PSQ, 169 Macquarie Street, Parramatta NSW 2150