FOC-PT9:LC-OSP/2.5
-
Fiber optic cable
1208105
Fiber optic cable, design: LC, degree of protection: IP20, cable length: 2.5 m, number of positions: 12, 100 Gbps, connection method: LC, cable outlet: straight, color: blue
Product details
Product type | Fiber optic connector (cable side) |
Type | LC |
Number of positions | 12 |
Number of slots | 12 |
Cable outlet | straight |
Attenuation | ≤ 0.3 dB (1310 nm) |
Transmission medium | FO |
Transmission speed | 100 GBit/s |
Connection method | LC |
Width | 5.5 mm |
Height | 9.7 mm |
Length | 2500 mm |
Mechanical characteristics | |
Ferrule diameter | 1.25 mm |
Color | blue |
Color of the housing part | blue |
Flammability rating according to UL 94 | V0 |
Ferrule material | Zirconia ceramics |
Material of grip body | beige |
Outer sheath, material | LSZH |
Connection 1 | |
Type | Plug LC |
Degree of protection | IP20 |
Connection 2 | |
Type | free cable end free cable end |
Degree of protection | IP20 |
Cable length | 2.50 m |
Cable type | Optical wire |
Cable type | 900 µm |
Cable structure | semi-loose compact wires (STB) |
Outer sheath, material | LSZH |
Single wire, material | LSZH |
Individual wire diameter | 900 µm |
Tensile strength short-term/long-term | 10 N |
Whip length | 2500 mm |
Halogen-free | yes |
Resistance to oil | no |
Flame resistance | yes |
FO cable | |
Number of fibers | 12 |
Fiber | 9/125 µm |
Fiber type | Singlemode |
Attenuation | ≤ 0.3 dB |
Return Loss | ≥ 50 dB |
Transmission medium | Single-mode fiberglass |
Tensile strength short-term/long-term | 10 N |
Mechanical data | |
Insertion/withdrawal cycles | > 500 |
Smallest bending radius | 30 mm |
Attenuation | ≤ 0.3 dB (1310 nm) |
Ambient conditions | |
Degree of protection | IP20 |
Ambient temperature (operation) | -20 °C ... 70 °C |
Ambient temperature (storage/transport) | -40 °C ... 85 °C |
Ambient temperature (assembly) | 0 °C ... 50 °C |
Resistance to oil | no |
Flame resistance | yes |
Resistance to oil | no |
Item number | 1208105 |
Packing unit | 1 pc |
Minimum order quantity | 1 pc |
Sales key | ABNIDB |
Product key | ABNIDB |
GTIN | 4063151275891 |
Weight per piece (including packing) | 42.7 g |
Weight per piece (excluding packing) | 42.7 g |
Customs tariff number | 85447000 |
Country of origin | CN |
ECLASS
ECLASS-13.0 | 27060307 |
ETIM
ETIM 9.0 | EC001855 |
UNSPSC
UNSPSC 21.0 | 26121600 |
EU RoHS | |
Fulfills EU RoHS substance requirements | Yes (No exemptions) |
China RoHS | |
Environment friendly use period (EFUP) |
EFUP-E
No hazardous substances above the limits
|
EU REACH SVHC | |
REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Your advantages
Optimum attenuation values with UPC polishing
Time saving and minimized risk of breakage with easy offsetting
Easy assignment thanks to 12 different colors
Future-proof, thanks to RoHS 2 conformity
Fire protection class UL 94-V0
PHOENIX CONTACT PTY Ltd
Unit 7, 2-8 South Street, Rydalmere NSW 2116