EC 10
-
Europe connectors
3240176
Polypropylene Europe terminal strip, white, for connecting solid conductors and stranded conductors with and without ferrules with a cross section of 1 to 10 mm2
Product details
Product type | Europe connector |
Number of positions | 12 |
Pitch | 11.5 mm |
Number of connections | 24 |
Number of rows | 1 |
Maximum power dissipation for nominal condition | 1.82 W |
Nominal cross section | 10 mm² |
Screw thread | M3,5 |
Tightening torque | 0.8 ... 1 Nm |
Stripping length | 7 mm |
Conductor cross section rigid | 1 mm² ... 10 mm² |
Cross section AWG | 16 ... 8 (converted acc. to IEC) |
Conductor cross section flexible | 1 mm² ... 10 mm² |
Conductor cross section, flexible [AWG] | 16 ... 8 (converted acc. to IEC) |
Conductor cross-section flexible (ferrule without plastic sleeve) | 1.5 mm² ... 6 mm² |
Flexible conductor cross section (ferrule with plastic sleeve) | 1.5 mm² ... 4 mm² |
2 conductors with same cross section, solid | 1 mm² ... 2.5 mm² |
2 conductors with same cross section, flexible | 1.5 mm² ... 2.5 mm² |
2 conductors with same cross section, flexible, with ferrule without plastic sleeve | 0.75 mm² ... 1.5 mm² |
2 conductors with the same cross section, flexible, with TWIN ferrule with plastic sleeve | 0.5 mm² ... 1.5 mm² |
Nominal current | 57 A (with 10 mm² conductor cross section) |
Maximum load current | 57 A (with 10 mm² conductor cross section) |
Nominal voltage | 450 V (Only use up to 250 V without securing.) |
Nominal cross section | 10 mm² |
Width | 17.3 mm |
Height | 23.4 mm |
Depth | 17.3 mm |
Drill hole spacing | 11.5 mm |
Pitch | 11.5 mm |
Color | white |
Flammability rating according to UL 94 | - |
Insulating material | PP |
Mechanical data | |
Open side panel | No |
Technical data | |
Drill hole spacing | 11.5 mm |
Mounting type | direct screw connection |
Item number | 3240176 |
Packing unit | 10 pc |
Minimum order quantity | 10 pc |
Sales key | BE7321 |
Product key | BE7321 |
Catalog page | Page 559 (C-3-2019) |
GTIN | 4046356457811 |
Weight per piece (including packing) | 43.1 g |
Weight per piece (excluding packing) | 43.1 g |
Customs tariff number | 85369010 |
Country of origin | AT |
ETIM
ETIM 8.0 | EC001284 |
UNSPSC
UNSPSC 21.0 | 39121400 |
EU RoHS | |
Fulfills EU RoHS substance requirements | Yes (No exemptions) |
China RoHS | |
Environment friendly use period (EFUP) |
EFUP-E
No hazardous substances above the limits
|
EU REACH SVHC | |
REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
PHOENIX CONTACT PTY Ltd
Unit 7, 2-8 South Street, Rydalmere NSW 2116