SACB- 8/3-L-M16-M8 HD
-
Distributor box
1166980
Distributor box, application: Standard, connection method: M8 socket Metal, number of slots: 8, number of positions: 3, coding: A, slot assignment: single, status display: yes, PNP; master cable connection: M16 plug connection 90°, shielding: no
Product details
Assembly note | NOTE: Observe the permissible bending radii when routing cables, since the degree of protection may be at risk if the bending forces are too high. Reduce mechanical loads upstream of the connector, e.g., by using cable ties. |
Note on application | Unused slots are to be sealed off prior to commissioning. Suitable sealing elements are to be found under "Accessories". |
Product type | Distributor box |
Application | Standard |
Number of positions | 3 |
Number of slots | 8 |
Coding | A |
LED | yes |
Local diagnostics | |
Monitored function | Supply voltage per module |
Optical representation | Green LED |
Max. operating voltage Umax | 30 V DC |
Local diagnostics | Supply voltage per module Green LED |
Status display I/O Yellow LED | |
Nominal voltage UN | 24 V DC |
Rated current, total | 6 A |
Max. current carrying capacity per path | 2 A |
Current carrying capacity per slot | 2 A |
Conductor connection | |
Sensor/actuator connection system | M8 socket |
Tightening torque slot sensor/actuator cable | 0.2 Nm |
Tightening torque - master cable - plug connection | 1.5 Nm |
Tightening torque of mounting screw for fixing the housing | 0.8 Nm |
Pin assignment | |
Slot/position = Wire color or connection | 1 / 4 (A) = P |
2 / 4 (A) = J | |
3 / 4 (A) = T | |
4 / 4 (A) = S | |
5 / 4 (A) = G | |
6 / 4 (A) = R | |
7 / 4 (A) = E | |
8 / 4 (A) = O | |
1-8 / 1 (+ 24 V) = A+M | |
1-8 / 3 (0 V) = L+U |
Status display present | yes |
Dimensional drawing |
|
Width | 30 mm |
Height | 27 mm |
Length | 134.4 mm |
Material Threaded sleeve | Cu alloy |
Material Housing | PBT |
Material Molding compound | PUR |
Seal material O-ring | FKM |
Contact material | CuZn |
Contact surface material | Ni/Au |
Contact carrier material | PBT |
Material of contact, master cable side | CU alloy |
Connection method | M16 plug connection |
Ambient conditions | |
Degree of protection | IP67 |
Ambient temperature (operation) | -20 °C ... 80 °C |
Standard designation | M8 connector |
Standards/specifications | IEC 61076-2-104 |
Item number | 1166980 |
Packing unit | 1 pc |
Minimum order quantity | 1 pc |
Sales key | AF3BCB |
Product key | AF3BCB |
GTIN | 4063151184087 |
Weight per piece (including packing) | 140 g |
Weight per piece (excluding packing) | 140 g |
Customs tariff number | 85444290 |
Country of origin | DE |
ECLASS
ECLASS-13.0 | 27440111 |
ETIM
ETIM 9.0 | EC003558 |
UNSPSC
UNSPSC 21.0 | 31251500 |
EU RoHS | |
Fulfills EU RoHS substance requirements | Yes |
Exemption | 6(c) |
China RoHS | |
Environment friendly use period (EFUP) |
EFUP-50
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.
|
EU REACH SVHC | |
REACH candidate substance (CAS No.) | Lead (CAS: 7439-92-1) |
SCIP | 2f1b2e52-53c5-4eb9-879d-ba295faa0e22 |
Compatible products
Your advantages
Safety in the field, thanks to molded housing and high degree of protection
Convenient: increased machine availability thanks to quick and easy diagnostics
PHOENIX CONTACT PTY Ltd
Unit 7, 2-8 South Street, Rydalmere NSW 2116