The content you are viewing is tailored for Australia. View Content for United States | Choose Another Country

FOC-PN-HCS-GI-1005/IP20/... - FO patch cable
2901554

PROFINET HCS GI installation cable for assembly (IP20 heads only), suitable for drag chains, for indoor installation, gradient index fibers. Individual elements made from highly flexible FRNC material. Halogen-free, ozone and UV resistant with a polyurethane (PUR) outer sheath.

Product details







Compatible products



Your advantages

Can be used in 10/100/1000 Mbps Ethernet systems
PROFINET type C
Halogen-free, ozone, and UV resistant
2.2 mm individual wires made from polyvinyl chloride (PVC)
Rugged installation cable for indoor use
Gradient index fiber for maximum performance requirements in terms of transmission bandwidth
Robust polyurethane (PUR) outer sheath
Highly tear-resistant aramid strain relief elements