PACT MCR-V2-12040-159
-
Current transformer
2277404
Window-type current transformer, primary current can be selected between 400...4000 A AC; secondary current can be selected as 1 A AC or 5 A AC; accuracy class can be selected as 0.5 or 1; rated power can be selected
Product details
Product type | Current transformer |
Rated insulation voltage | 1 kV (Phase/neutral conductor) |
General | |
Can be calibrated | no |
Converter type | Window-type current transformer |
Current transformer | |
Rated power | 2.5 VA |
5 VA | |
10 VA | |
15 VA | |
30 VA | |
Thermal rated short-time current | Ith = 60 * In |
Thermal rated continuous current | Id = 1.2 * In |
Rated surge current | Idyn = 2.5 * Ith |
Rated frequency fn | 50 Hz |
60 Hz | |
Primary rated current Ipn | 0 A ... 400 A |
0 A ... 500 A | |
0 A ... 600 A | |
0 A ... 750 A | |
0 A ... 800 A | |
0 A ... 1000 A | |
0 A ... 1250 A | |
0 A ... 1500 A | |
0 A ... 1600 A | |
0 A ... 2000 A | |
0 A ... 2500 A | |
0 A ... 3000 A | |
0 A ... 4000 A | |
Can be calibrated | no |
Converter type | Window-type current transformer |
Signal | |
Secondary rated current Isn | 1 A AC (depends on type) |
5 A AC (depends on type) | |
Surge current limitation factor | FS 5 |
Accuracy class | 0.2 (depends on type) |
0.5 (depends on type) | |
1 (depends on type) | |
0.2S (depends on type) | |
0.5S (depends on type) |
Connection method | Screw connection |
Conductor cross section flexible | 2x 2.5 mm² ... 4 mm² (Secondary terminals) |
Width | 30 mm |
Height | 188 mm |
Depth | 159 mm |
Width | 159 mm |
Height | 188 mm |
Depth | 30 mm |
Width | 120 mm |
Height | 10 mm |
Dimensional drawing |
|
Width | 30 mm |
Height | 188 mm |
Depth | 159 mm |
Alternative assembly | |
Width | 159 mm |
Height | 188 mm |
Depth | 30 mm |
Color | black (RAL 9005) |
Housing material | PA 6.6 |
Ambient conditions | |
Ambient temperature (operation) | -25 °C ... 40 °C |
Ambient temperature (storage/transport) | -25 °C ... 40 °C |
Permissible humidity (operation) | Use only indoors, non-condensing |
Insulating material class | E |
Standards/regulations | EN 50178 |
EN 61869 |
Mounting type | DIN rail mounting |
Item number | 2277404 |
Packing unit | 1 pc |
Minimum order quantity | 1 pc |
Note | Made to order (non-returnable) |
Sales key | CMMA11 |
Product key | CMMA11 |
Weight per piece (including packing) | 1,002.2 g |
Weight per piece (excluding packing) | 698.2 g |
Customs tariff number | 85043129 |
Country of origin | DE |
China RoHS | |
Environment friendly use period (EFUP) |
EFUP-50
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.
|
EU REACH SVHC | |
REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Your advantages
Primary rated current Ipn: 0 ... (400 ... 4000) A
Rail dimensions: 4x 120 x 10 mm
PHOENIX CONTACT PTY Ltd
Unit 7, 2-8 South Street, Rydalmere NSW 2116