MCR-S-20-100-UI-DCI
-
Current measuring transducer
2908798
MCR current measuring transducer, programmable and configurable, for measuring direct, alternating and distorted currents, input current 0...20 to 0...100 A, unconfigured
Product details
Product type | Current measuring transducer |
Insulation characteristics | |
Overvoltage category | III |
Pollution degree | 2 |
Total error | ≤ 1.5 % (Temperature range) |
Maximum power dissipation for nominal condition | 2.2 W |
Measuring category | III |
Test voltage output/power supply | 500 V AC (50 Hz, 60 s) |
Test voltage input/output | 4 kV AC (50 Hz, 60 s) |
Test voltage input/power supply | 4 kV AC (50 Hz, 60 s) |
Protective circuit | Surge protection; 33 V suppressor diode |
Step response (10-90%) | 330 ms (AC) |
40 ms (DC) | |
Temperature coefficient, typical | < 0.025 %/K |
Maximum transmission error | < 0.5 % (of nominal range value under nominal conditions) |
Rated insulation voltage | 300 V AC (to earth) |
Supply | |
Supply voltage range | 20 V DC ... 30 V DC |
Max. current consumption | < 40 mA (without load) |
Measurement | |
Configurable/programmable | Yes, unconfigured |
Input current range | 0 A AC/DC ... 100 A AC/DC (Permitted continuous overload: 120%) |
Setting range for min. input current | 0 A AC/DC ... 19 A AC/DC |
Setting range for max. input current | 0 A AC/DC ... 100 A AC/DC |
LSB: Current | 1 µA (1 A) |
2 µA (2 A) | |
5 µA (5 A) | |
10 µA (10 A) | |
50 µA (50 A) | |
100 µA (100 A) | |
Overload capacity | Depending on through connected conductor |
Surge strength | Depending on through connected conductor |
Frequency measuring range | 15 Hz ... 400 Hz |
Curve type | AC, DC or distorted currents |
Operate threshold | 1 % (of measuring range nominal value 100 A) |
Signal: Voltage/current | |
Configurable/programmable | Yes, unconfigured |
Voltage output signal | 0 V ... 10 V |
5 V ... 1 V | |
5 V ... -5 V | |
2 V ... 10 V | |
-10 V ... 10 V | |
0 V ... 5 V | |
1 V ... 5 V | |
-5 V ... 5 V | |
10 V ... 0 V | |
10 V ... 2 V | |
10 V ... -10 V | |
5 V ... 0 V | |
Current output signal | 0 mA ... 20 mA |
4 mA ... 20 mA | |
20 mA ... 0 mA | |
20 mA ... 4 mA | |
Load/output load voltage output | > 10 kΩ |
Load/output load current output | < 500 Ω |
Connection method | Screw connection |
Stripping length | 8 mm |
Screw thread | M3 |
Conductor cross section rigid | 0.2 mm² ... 2.5 mm² |
Conductor cross section flexible | 0.2 mm² ... 2.5 mm² |
Conductor cross section AWG | 24 ... 14 |
Connection method | Through connection |
Status display | LED (green) |
Item dimensions | |
Width | 22.5 mm |
Height | 99 mm |
Depth | 114.5 mm |
Circular conductor | |
Diameter | 10.5 mm |
Color | green (RAL 6021) |
Housing material | Polyamide PA non-reinforced |
Ambient conditions | |
Degree of protection | IP20 |
Ambient temperature (operation) | -20 °C ... 60 °C |
Ambient temperature (storage/transport) | -40 °C ... 85 °C |
Altitude | < 2000 m |
Permissible humidity (operation) | 10 % ... 95 % (non-condensing) |
CE | |
Certificate | CE-compliant |
UL, USA/Canada | |
Identification | Class I, Zone 2, AEx nA nC IIC T4, Ex nA nC IIC T4 Gc X |
Class I, Div. 2, Groups A, B, C and D or Non-Hazardous Locations Only |
Electromagnetic compatibility | Conformance with EMC directive |
Low Voltage Directive | Conformance with Low Voltage Directive |
Noise immunity | EN 61000-6-2 |
Noise emission | |
Standards/regulations | EN 61000-6-4 |
Standards/regulations | IEC 61010-2-030 |
Mounting type | DIN rail mounting |
Mounting position | any |
Item number | 2908798 |
Packing unit | 1 pc |
Minimum order quantity | 1 pc |
Sales key | CMMA34 |
Product key | CMMA34 |
Catalog page | Page 231 (C-5-2019) |
GTIN | 4055626343662 |
Weight per piece (including packing) | 183.9 g |
Weight per piece (excluding packing) | 156.1 g |
Customs tariff number | 85437090 |
Country of origin | DE |
ECLASS
ECLASS-13.0 | 27210123 |
ETIM
ETIM 9.0 | EC002475 |
UNSPSC
UNSPSC 21.0 | 39121000 |
EU RoHS | |
Fulfills EU RoHS substance requirements | Yes |
Exemption | 6(c), 7(a), 7(c)-I |
China RoHS | |
Environment friendly use period (EFUP) |
EFUP-50
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.
|
EU REACH SVHC | |
REACH candidate substance (CAS No.) | Hexahydromethylphthalic anhydride (CAS: n/a) |
Lead (CAS: 7439-92-1) | |
SCIP | 1cac30aa-a4b8-4ce6-a999-ea54029d47ec |
PHOENIX CONTACT PTY Ltd
Unit 7, 2-8 South Street, Rydalmere NSW 2116