Pin contact for PRC device connectors
CK2,5-M-4 AG
-
Crimp contact
1409208
Crimp contact, Range of articles: PRC 35, max. conductor cross section: 4 mm2, rated voltage: 690 V AC, rated current: 32 A, Connection method: Crimp connection, Contact connection type: Pin, Crimp the wire with the crimp contact in accordance with DIN EN 60352‑2
Product details
Compatible products
Your advantages
Crimp contacts for PRC device connectors for assembly
3 variants for wire cross sections of 2.5 / 4.0 / 6.0 mm²