The electrical and mechanical data specified assume that the connector pair is correctly locked and mounted. If the connector is unlocked and if there is a danger of contamination, the connector must be sealed using a protective cap > IP54. Influences arising from litz wires, cables or PCB assembly must also be taken into consideration.
Product type
Contact insert
Application
Signal
Number of positions
17
Seal present
no
Shielded
no
Coding
A
Thread type
M12
Insulation characteristics
Overvoltage category
III
Degree of pollution
3
Rated surge voltage
0.8 kV
Contact resistance
≤ 3 mΩ
Insulation resistance
≥ 100 MΩ
Nominal voltage UN
30 V
Nominal current IN
1.5 A
Connection method
SMD reflow
Material Insulating body
PA
Material Contact
CuZn
Material Contact surface
Au
Flammability rating according to UL 94
V0
Connection 1
Head design
Pin
Head cable outlet
straight
Head thread type
M12
Coding
A
Mechanical data
Insertion/withdrawal cycles
> 100
Ambient conditions
Degree of protection
IP67 (correctly plugged in and locked)
Ambient temperature (operation) (male connector/female connector)
-55 °C ... 105 °C (Plug / socket)
-55 °C ... 105 °C (without mechanical actuation)
UL Type Rating
Type 4 (indoor use only)
Standard designation
M12 circular connector
Standards/specifications
according to IEC 61076-2-101
Type of packaging
Belt
Delivery state
with assembly pad
Item number
1411988
Packing unit
100 pc
Minimum order quantity
100 pc
Sales key
ABQBGN
Product key
ABQBGN
GTIN
4046356992190
Weight per piece (including packing)
7.35 g
Weight per piece (excluding packing)
3.79 g
Customs tariff number
85366990
Country of origin
DE
ECLASS
ECLASS-13.0
27440223
ECLASS-15.0
27440223
ETIM
ETIM 9.0
EC003557
UNSPSC
UNSPSC 21.0
39121400
cULus Recognized
Approval ID: E221474-20160506
Approval Specification Data
Nominal voltage UN
Nominal current IN
Cross section AWG
Cross section mm2
keine
30 V
1.5 A
EU RoHS
Fulfills EU RoHS substance requirements
Yes
Exemption
6(c)
China RoHS
Environment friendly use period (EFUP)
EFUP-50
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.
Reduced mounting costs thanks to two-piece device connector
Packaging available for automated pick and place assembly
All common pin assignments and codings available
Easy device integration thanks to mechanical port screw connections with threaded attachment, press-in contour or direct integration in the front plate
Optional shield connection and seal for the device when not plugged in