BPC 120 FT B/S 16-25 BK
-
Connector
1571074
Connector, Range of articles: BPC 120, color: black, number of positions: 1, min. conductor cross section: 16 mm2, max. conductor cross section: 25 mm2, rated voltage: 1500, rated current: 120 A, Connection method: Thread connection, Contact connection type: Pin
Product details
Safety note | |
Safety note | • WARNING: Commission properly functioning products only. The products must be regularly inspected for damage. Decommission defective products immediately. Replace damaged products. Repairs are not possible. |
• WARNING: Only electrically qualified personnel may install and operate the product. They must observe the following safety notes. The qualified personnel must be familiar with the basics of electrical engineering. They must be able to recognize and prevent danger. The relevant symbol on the packaging indicates that only personnel familiar with electrical engineering are allowed to install and operate the product. | |
WARNING: The connectors may not be plugged in or disconnected under load. Ignoring the warning or improper use may damage persons and/or property. | |
• The products are suitable for applications in plant, controller, and electrical device engineering. | |
• Assembled products may not be manipulated or improperly opened. | |
• Only use mating connectors that are specified in the technical data of the standards listed (e.g. the ones listed in the product accessories online at phoenixcontact.com/products). | |
• When using the product in direct connection with third-party manufacturers, the user is responsible. | |
• For operating voltages > 50 V AC, conductive connector housings must be grounded | |
• Ensure that the protective or functional ground has been properly connected. | |
• Observe the corresponding technical data. You will find information: o On the product o On the packing label o In the supplied documentation o Online at phoenixcontact.com/products under the product |
|
• The installation notes/Design In documents online on the download page at phoenixcontact.com/products must be observed for this product. | |
• Use a protective cap to protect connectors that are not in use. The suitable accessories are available online in the accessory section of the product at phoenixcontact.com/products | |
• The connector warms up in normal operation. Depending on the ambient conditions, the surface of the connector can continue to warm up. In this case, the user is responsible for posting warnings (e.g. DIN EN ISO 13732-1:2008-12). | |
• Operate the connector only when it is fully plugged in and interlocked. | |
• Ensure that when laying the cable, the tensile load on the connectors does not exceed the upper limit specified in the standards. | |
• Observe the minimum bending radius of the cable. Lay the cable without twisting it. |
Product type | Connectors for energy storage |
Product family | BPC 120 |
Number of positions | 1 |
Insulation characteristics | |
Degree of pollution | 2 |
Rated voltage (III/2) | 1500 V DC |
Nominal voltage ATD | 1500 (III/2.00) |
Rated current | 120 A (with 25 mm² conductor cross-section, in accordance with IEC 61984) |
76 A (with 16 mm² conductor cross-section, in accordance with IEC 61984) | |
Contact resistance | ≤ 0.5 mΩ |
Insulation resistance | 1000 MΩ |
Connection method | Thread connection |
Tightening torque | ... 0.6 Nm |
Color | black |
Material Housing | Polyamide |
Material Contact | Copper alloy |
Material Seal | Rubber |
Flammability rating according to UL 94 | V0 |
Insulating material | PA |
Contact surface material | Ni/Ag |
Single wire, cross section | 16 mm² 25 mm² |
Halogen-free | yes |
Mechanical data | |
Insertion/withdrawal cycles | 100 |
Insertion force | ≤ 75 N |
Withdrawal force | ≥ 10 N |
Ambient conditions | |
Degree of protection | IP65/IP67 (Mating plug) |
Ambient temperature (operation) | -40 °C ... 125 °C (incl. temperature increase) |
Ambient temperature (storage/transport) | -40 °C ... 80 °C |
Altitude | 4000 m |
Standard designation | TÜV (PPP 51090B) |
Standards/specifications | UL 4128 |
Item number | 1571074 |
Packing unit | 15 pc |
Minimum order quantity | 15 pc |
Sales key | ABLDBA |
Product key | ABLDBA |
GTIN | 4067923058538 |
Weight per piece (including packing) | 26.4 g |
Weight per piece (excluding packing) | 21.6 g |
Customs tariff number | 85359000 |
Country of origin | CN |
ECLASS
ECLASS-13.0 | 27440209 |
ETIM
ETIM 9.0 | EC002641 |
EU RoHS | |
Fulfills EU RoHS substance requirements | Yes (No exemptions) |
China RoHS | |
Environment friendly use period (EFUP) |
EFUP-E
No hazardous substances above the limits
|
EU REACH SVHC | |
REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Your advantages
Patented design, with 3 proofs and one rotation
Safety lock
360° free rotation and flexible wiring
Foolproof mechanism installed
Touch-proof
Mismatching and short circuit proof
PHOENIX CONTACT PTY Ltd
Unit 7, 2-8 South Street, Rydalmere NSW 2116