UL Recognized
Approval ID: E511681 V1S4Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
---|---|---|---|---|
1500 V | 120 A | - 4 |
TÜV SÜD Type tested
Approval ID: 704072474902-01Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
---|---|---|---|---|
1500 V | 120 A | 16 - 25 |