NLC-055-012D-08I-04QRD-05A
-
Base unit
2700486
12 V DC Nanoline base unit. Equipped with 8 digital inputs, 2 analog (0...10 V) inputs and 4 relay output channels. Additional I/O channels can be added using a maximum of three I/O extension modules. Optional communication modules provide network or serial connectivity. Optional Operator Panel provides user interface. Programming is via nanoNavigator.
Free download available.
Downloads
Product details
Product type | Base unit |
Product family | Nanoline |
System requirements | |
Engineering tool | nanoNavigator 3 or above |
Supply | |
Supply voltage | 12 V DC (Power available to the I/O and Communications modules) |
Supply voltage range | 9 V DC ... 15 V DC |
Power supply connection | Screw connection |
Max. current consumption | 400 mA |
Typical current consumption | 250 mA |
Real-time clock | |
Realtime clock | Yes (battery-backed) |
Description realtime clock | ±2 s/day @ 25°C ±4 s/day @ -20 °C ... +60 °C Lithium BR2330 |
Analog: | |
Description of the input | Analog input |
Number of inputs | 2 |
A/D converter resolution | 12 bit (monotonic) |
Connection technology | Screw connection |
Voltage input signal | 0 V DC ... 10 V DC |
Input resistance of voltage input | 20 kΩ |
Input filter | Digital |
Limit frequency (3 dB) | 1 Hz (3 dB) |
Measuring principle | Successive approximation |
Protective circuit | Transient voltage suppression |
Digital: | |
Input name | Digital inputs |
Description of the input | EN 61131-2 type 1 NPN/PNP |
Number of inputs | 8 |
Connection method | Screw connection |
Input voltage range "0" signal | 0 V DC ... 5 V DC |
Input voltage range "1" signal | 10.2 V DC ... 14.4 V DC |
Nominal input voltage UIN | 12 V DC |
Nominal input current at UIN | 3 mA DC (On) |
< 100 mA (Off) | |
Typical response time | 20 ms (on) |
40 µs (OFF) | |
Counter: | |
Number of inputs | 2 |
Input frequency | 6 kHz |
Digital: | |
Output name | Relay output |
Output description | Relay output |
Connection method | Screw connection |
Number of outputs | 4 |
Protective circuit | External protection required |
Maximum output current per channel | 5 A |
Maximum output current per module / terminal block | 20 A |
Maximum output current per module | 5 A |
Nominal output voltage | 24 V DC |
Nominal load, ohmic | 600 W (@ 24 ohms) |
Maximum operating frequency with ohmic nominal load | 0.5 Hz (at full load) |
Signal delay | 10 ms (@ 20°C (excludes bounce)) |
Connection method | Screw connection |
Conductor cross section, rigid | 0.2 mm² ... 2.5 mm² |
Conductor cross section, flexible | 0.2 mm² ... 2.5 mm² |
Conductor cross section AWG | 24 ... 12 |
Operator Panel | |
Connection method | RJ45 / COMBICON |
RS-232 | |
Connection method | Slot 1 |
USB | |
Connection method | Slot 1 |
Dimensional drawing |
|
Width | 80.5 mm |
Height | 103.5 mm |
Depth | 60 mm |
Color | white |
Ambient conditions | |
Degree of protection | IP20 |
Ambient temperature (operation) | -25 °C ... 60 °C |
Ambient temperature (storage/transport) | -25 °C ... 85 °C |
Permissible humidity (operation) | 90 % |
Permissible humidity (storage/transport) | 90 % |
Mounting type | DIN rail mounting |
Item number | 2700486 |
Packing unit | 1 pc |
Minimum order quantity | 1 pc |
Sales key | DRACAA |
Product key | DRACAA |
GTIN | 4046356646543 |
Weight per piece (including packing) | 364.6 g |
Weight per piece (excluding packing) | 364.6 g |
Customs tariff number | 85371098 |
Country of origin | IN |
ECLASS
ECLASS-13.0 | 27242216 |
ETIM
ETIM 9.0 | EC001417 |
UNSPSC
UNSPSC 21.0 | 39122300 |
EU RoHS | |
Fulfills EU RoHS substance requirements | Yes |
Exemption | 6(c) |
China RoHS | |
Environment friendly use period (EFUP) |
EFUP-50
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.
|
EU REACH SVHC | |
REACH candidate substance (CAS No.) | Lead (CAS: 7439-92-1) |
SCIP | 61390a2b-b3ff-451c-bd79-ffa030e78b56 |
Compatible products
-
NLC-MOD-CAP-PXC - Covering hood 2701292
-
NLC-MOD-CAP - Covering hood 2701289
-
NLC-IO-06I-04QTP-01A - I/O extension module 2701072
-
NLC-IO-06I-04QTN-01A - I/O extension module 2701085
-
NLC-IO-03I-04QRD-05A - I/O extension module 2701328
-
NLC-IO-4AI - I/O extension module 2701098
-
NLC-IO-2AI-2AO-01 - I/O extension module 2701040
-
NLC-OP1-LCD-032-4X20 - Operator terminal 2701137
-
NLC-OP1-MKT - Mounting kit 2701140
-
NLC-MOD-RS232 - nanoLC module 2701179
-
NLC-MOD-RS485 - Option module 2701182
-
NLC-MOD-USB - nanoLC module 2701195
-
NLC-COM-ENET-MB1 - Communication module 2701124
-
NLC-COM-GSM - Communication module 2701344
-
NLC-PC/SERIAL-CBL 2M - Cable 2701234
-
NLC-PC/USB-CBL 2M - Cable 2701247
PHOENIX CONTACT PTY Ltd
Unit 7, 2-8 South Street, Rydalmere NSW 2116