TC ANT MOBILE/GPS
-
Antenna
2903590
Combined cellular GPS antenna with omnidirectional characteristic, 2 m antenna cable with SMA round plug (GSM/UMTS) and R-SMA round plug (GPS)
Product details
Note on application | |
Note on application | Only for industrial use |
Product type | Antenna |
Radiation characteristics | Omnidirectional |
Gain | 5 dBi (800/900 MHz) |
3 dBi (1800/1900 MHz) | |
1 dBi (2100 MHz) | |
25 dBi (GPS) | |
Polarization | Linear vertical |
Frequency band | 900 MHz |
1900 MHz | |
1800 MHz | |
850 MHz | |
2100 MHz | |
Frequency range | 800 MHz ... 900 MHz |
1.8 GHz ... 1.9 GHz | |
2.1 GHz | |
Impedance | 50 Ω |
Maximum capacity | 10.00 W |
Voltage standing wave ratio VSWR in a 50 Ω system | < 1.50 |
Connection technology | |
Connection method | SMA (male) |
Height | 23 mm |
Diameter | 76 mm |
Color | black (RAL 9005) |
Material (Cable) | RG174 (Outer cable sheath) |
Cable length | 2.00 m |
Connecting cable | yes |
External cable diameter | 2.70 mm |
Smallest bending radius, fixed installation | 15 mm |
Ambient conditions | |
Degree of protection | IP69K (Assembled) |
Ambient temperature (operation) | -40 °C ... 85 °C |
Ambient temperature (storage/transport) | -40 °C ... 85 °C |
Mounting type | Control cabinet |
Item number | 2903590 |
Packing unit | 1 pc |
Minimum order quantity | 1 pc |
Sales key | DNC4Z1 |
Product key | DNC4Z1 |
GTIN | 4046356757546 |
Weight per piece (including packing) | 133.6 g |
Weight per piece (excluding packing) | 126.8 g |
Customs tariff number | 85177100 |
Country of origin | GB |
ECLASS
ECLASS-13.0 | 19070105 |
ETIM
ETIM 9.0 | EC001698 |
UNSPSC
UNSPSC 21.0 | 43223100 |
EU RoHS | |
Fulfills EU RoHS substance requirements | Yes |
Exemption | 6(c) |
China RoHS | |
Environment friendly use period (EFUP) |
EFUP-E
No hazardous substances above the limits
|
EU REACH SVHC | |
REACH candidate substance (CAS No.) | Lead (CAS: 7439-92-1) |
PHOENIX CONTACT PTY Ltd
Unit 7, 2-8 South Street, Rydalmere NSW 2116