ELCO/EDAC Cabling System

The ELCO/EDAC system cables, customizable in length and configuration, are designed for PLC/DCS interfacing with options for connector types, positions, and materials, ensuring compatibility and reliable connections.
ELCO/EDAC Cabling System

Connect the components of your automation system quickly and without errors

The ELCO/EDAC system cables are primarily used for interfacing between system and marshalling cabinets in typical PLC or DCS projects. They are compatible with EDAC connectors from the 516 series or ELCO connectors from the 8016 series. These cables transmit digital or analog signals to and from a control system. These highly flexible, pre-assembled multicore cables are available with ELCO/EDAC socket-type connectors at both ends or with open leads on one end. The cables are of the shielded type and include a 1.0 mm² shield lead (GN/YE) that is 0.5 m long at both ends.

  • Two core types are available: 38-position and 56-position.
  • The length of the cable can be ordered in increments of 5 meters.
  • The length and configuration of the cable can be customized according to customer requirements.
  • The cables are available in standard versions (PVC) or halogen-free.
  • Cables used with standard EDAC/ELCO systems are UL-recognized.
ELCO/EDAC System Cabling Brochure
Ensure compatibility and reliable connections

Unlock the full potential of your industrial connections with the ELCO/EDAC System Cabling. Tailor your PLC/DCS connections with custom lengths, configurations, and durable connectors for seamless integration and reliable performance.

Download the brochure
ELCO/EDAC System Cabling Brochure

Cables are available in standard versions (PVC) or halogen-free

ELCO F OE System Cable
ELCO F-F System Cables
ELCO open-end cable

ELCO/EDAC Interface Modules

These modules can be used to connect connectors of the pin strip type 8016 series of ELCO or pin strip type 516 series of EDAC connectors to screw connection terminal blocks. Thanks to the slanted placement of the ELCO/EDAC connector, the cables that are fed out of the side of the cable housing are led away without affecting the neighboring modules. Two types of interface modules are available: 38-pos. and 56-pos., with two styles of orientation, left and right.

UMK- EC38/38-XOL - Interface module
UMK- EC38/38-XOR - Interface module
UMK- EC56/56-XOL - Interface module
UMK- EC56/56-XOR - Interface module
UMK- EC38/38-XOL - Interface module

2976284

UMK- EC38/38-XOR - Interface module

2976297

UMK- EC56/56-XOL - Interface module

2975890

UMK- EC56/56-XOR - Interface module

2975900

Number of positions 38 38 56 56
Connection 1 Screw connection Screw connection Screw connection Screw connection
Connection 2 EDAC / ELCO pin strip 1x 38-position, Left EDAC / ELCO pin strip 1x 38-position, Right EDAC / ELCO pin strip 1x 56-position, Left EDAC / ELCO pin strip 1x 56-position, Right
To product To product To product To product
Configurator:
System cabling for controllers

The VARIOFACE system cabling enables time-saving and error-free connection to I/O modules. Thanks to plug-in PLC front adapters, system cables, and signal termination boards, you can devise your wiring solution.

Configure your individual wiring solution
Configurator: System cabling for controllers

Our system cabling for controllers provides you with compact solutions for the simple planning, assembly, and commissioning of your automation system. We also offer you a variety of solutions for I/O signal marshalling in process automation.