Impulse


What you will find in this section:

  1. Impulse
  2. Related topics

 

The digital output complies with IEC 61131-2 Type 3. It can be configured via the web server or the Modbus communication interface. 

 

Impulse

 

Navigation on the web server

“Settings, Digital output”, “Impulse” function

 

Menu: “Settings, Digital output”, “Impulse” function
Menu: “Settings, Digital output”, “Impulse” function

 

With the “Impulse” function, the following electrical parameters can be transmitted to a higher-level evaluation unit: 

  • Active energy (positive, negative) 
  • Reactive energy (positive, negative)
  • Apparent energy 

 

Other configuration parameters are:

Valency

The impulse corresponds to the set value.

The valid value range is 0.01 … 655.35 in kWh.

Impulse duration

The valid value range is 30 … 900 in ms.

 

 


EMpro online documentation
Published/reviewed: 2025-07-15, en revision 003Version history