Data Exchange and Integration with other Applications
cxE uses standardized interfaces and XML models for data import and export.
With EPLAN Electric P8/Pro Panel, data exchange is facilitated by a separate add-on, which must be installed with the ECAD application and allows for data exchange.
Most functions for data exchange can be found on the INTERFACES tab.
| Further Info
See "Data exchange with other applications" for more information. |
- Functional Engineering assistants
- Configurators/selection assistants for specific types of articles (PTFIX, CAPAROC...)
- Device parameterization
- IO Plan
The tools can be called directly from the start page (if you want to use them independent of a cxE project). Those needed in the planning process are also available directly in the Engineering view.
| Further Info
See "Engineering Assistants and Configurators" for more information. |