Data Exchange with Other Applications
Data exchange is possible with the following applications:
| Import/Export from/to... | Description | |
|---|---|---|
| EPLAN Electric P8 | Bidirectional data exchange. Import and export via add-on.See "Data Exchange with EPLAN applications" for more information. | |
| EPLAN Pro Panel | Unidirectional data exchange. Import via add-on.See "Data Exchange with EPLAN applications" for more information. | |
| Import from PROJECT complete planning/CLIP project planning | You can import your existing planning projects in cxE just by opening the klp project file. The project is then "upgraded" for use in cxE.In some cases, not all elements of the old project can be imported correctly into cxE. After each import, an upgrade log informs you about the import result for each element. | |
| Export to PROJECT complete marking | INTERFACES > EXPORT | PROJECT complete marking
You can export the marking information to a klm file for use in PROJECT complete marking.
|
|
| Export to MARKING system | INTERFACES > EXPORT | MARKING system You can export (transfer) all labels used in cxE with content to MARKING system.See "Data Exchange with MARKING system" for more information. | |
| Export to ECAD | INTERFACES > EXPORT | ECAD You can export your project to an XML file for use in other ECAD applications. The file contains all project data. |