Power supplies for rack mounting

Power supplies for rack mounting

The TRIO POWER AC/DC power modules for 19" rack mounting enable bidirectional power conversion in various areas of application. With connection technology on the front and a DC voltage of up to 1000 V, they can be used in a variety of ways, but are particularly suitable for use in battery storage systems.

Your advantages

  • Use in a range of applications, including energy storage systems, e-mobility, and DC technology
  • Bidirectional functionality enables both drawing electricity from the grid and its feed-in to the grid
  • 19" standard with front connection technology for flexible and easy mounting
  • Choice between network-based operation and stand-alone network operation

New products

TRIO POWER power module for rack mounting

Power supply for 19" rack mounting

Flexible due to bidirectional conversion

The TRIO POWER power module delivers 30 kW for bidirectional power conversion. Grid feed-in and island grid capability enable use in various battery storage applications. The modular design allows the output to be increased to up to 1.5 MW.

Main features

  • Bidirectional power module
  • AC input / output: 156 V 3AC ... 530 V 3AC
  • DC input / output: 50 V ... 1,000 V
  • Scalable up to a maximum of 1.5 MW
  • Certified in accordance with global grid feed-in standards
  • CANopen interface
  • User interface with display
  • Modular system in the 19" standard

Your Advantages

  • Taking energy from the grid and feeding energy into the grid with the bidirectional functionality and certification in accordance with global feed-in standards
  • Island grid function and robust design enable use in mobile applications
  • Easy system integration via CANopen communication interface
  • Condition monitoring and stand-alone operation via display
  • Flexible mounting due to front connection

Bidirectional, flexible, and future-proof Discover the advantages of the new TRIO POWER with 30 kW output

TRIO POWER for rack mounting with bidirectional functionality
TRIO POWER with island grid function
TRIO POWER with CANopen interface
Display of the TRIO POWER for rack mounting
Flexible mounting with Push-in connection technology
TRIO POWER for rack mounting with bidirectional functionality

With the bidirectional power conversion of the TRIO POWER power module, it is possible to draw energy from the grid and feed it into the grid. The first certifications in accordance with global feed-in standards facilitate flexible and worldwide use.

TRIO POWER with island grid function

With its robust design and the island grid function, you can use TRIO POWER power electronics not only in stationary but also in mobile applications. They can be operated off-grid and used to supply loads even in places where there is not a mains connection.

TRIO POWER with CANopen interface

The CANopen interface minimizes programming effort, enabling simple system integration. The included configuration file enables seamless integration into your control environment.

Display of the TRIO POWER for rack mounting

Condition monitoring is possible via the display on the device front. You can read off the output voltage, current, and other data directly on the device. By operating the display, the device can be used in stand-alone mode without communication with an external controller.

Flexible mounting with Push-in connection technology

The connection technology on the front of the TRIO POWER power module ensures flexible and easy mounting. This makes both the installation and maintenance of the module possible in 19" racks without access to the rear. The Push-in connection terminal blocks enable tool-free wiring without a prefabricated backplane.

Product animation – TRIO POWER for rack mounting

Battery storage systems

Use in battery storage systems

Use in battery storage systems

The TRIO POWER for rack mounting is perfect for use in various energy storage systems and contributes to the optimized use of the available energy. The TRIO POWER power modules are used both to provide energy from the storage system and to buffer the energy available in the storage system.

Stationary battery storage systems serve to stabilize grids by balancing out peak loads. Surplus energy is stored in energy storage units. When a power failure or peak load occurs, the energy is fed back into the grid. The bidirectional functionality of TRIO POWER power modules and certification in accordance with global feed-in standards not only enable energy to be drawn from the grid, but also fed into the grid.

In places without a grid connection, a mobile energy storage unit provides a secure power supply. The stand-alone grid mode enables the TRIO POWER power modules to generate an AC grid, meaning that the battery storage system can replace a conventional generator.

The 30 kW power module in detail Properties at a glance

Interactive image map: 30 kW TRIO POWER module for rack mounting
Replaceable fans
Replaceable fans ensure convenient maintenance of the power module.
Modular system with a 19" design
Scalability up to a maximum of 1.5 MW enables a flexible system design.
User interface
The integrated display of the 30 kW module enables condition monitoring and stand-alone operation.
Front connection
The front connection technology of the TRIO POWER for rack mounting enables simple system wiring.
Robust design
The 30 kW module is shock and vibration tested in accordance with the DNV standard. It features a robust design for safe use in mobile applications.
CANopen interface
Communication via the CANopen standard ensures seamless integration with the control system.
Remote OFF
The device can be switched off reliably via an external 24 V signal.
Bidirectional power conversion
The bidirectional power module with an output of 30 kW enables the flexible charging and discharging of battery storage systems.