Base module with multi-protocol connection (PROFINET, EtherNet/IP™, and Modbus/TCP) with 8 I/Os, for plug-in connection to 8 digital or analog PLC-INTERFACE terminal blocks, can be extended to 56 I/Os. Approved in accordance with ATEX/IECEx (Zone 2) and Ex Zone Class I, Zone 2 (Div. 2).
Modular remote relay system with network connection
PLC-INTERFACE Ethernet Gateway: The modular remote relay system supports simple applications with up to 56 I/O channels. Integrate your relays easily into the network. Benefit from a high degree of flexibility and intuitive configuration due to compatibility with established control software. Our scalable modules for the decentralized control box offer space savings of up to 65%, making them a cost-effective addition to classic remote I/O solutions.
Extension module with 16 I/Os, for plug-in connection to 8 PLC-INTERFACE terminal blocks for extending the PLC-V8R.../BM base module (max. 3 extension modules per base module). Approved in accordance with ATEX/IECEx (Zone 2) and Ex Zone Class I, Zone 2 (Div. 2).
PLC-INTERFACE Ethernet gateway starter kit, consisting of: plug-in base module PLC-V8R/ETH-MP/BM with 2 x RJ45 connection and multi-protocol connection (PROFINET, EtherNet/IP™ and Modbus/TCP), four relay output terminals with Push-in connection and four relay input terminals with Push-in connection.
PLC-INTERFACE for input functions with PLC-V8R... or PLC-V8C..., with Push-in connection and plug-in miniature solid-state relay, for mounting on a DIN rail, 1 N/O contact, input: 24 V DC
Analog input module for PLC-V8R... or PLC-V8C..., 1-channel, signal type (4 mA ... 20 mA, 0 mA ... 20 mA, 0 V ... 10 V, 2 V ... 10 V) can be configured via DIP switch, Push-in connection
Analog output module for PLC-V8R... or PLC-V8C..., 1-channel, signal type (4 mA ... 20 mA, 0 mA ... 20 mA, 0 V ... 10 V, 2 V ... 10 V) can be configured via DIP switch, Push-in connection
PLC-INTERFACE for input functions with PLC-V8R... or PLC-V8C..., with Push-in connection and plug-in miniature solid-state relay, for mounting on a DIN rail, 1 N/O contact, input: 230 V AC/220 V DC
PLC-INTERFACE for input functions with PLC-V8R... or PLC-V8C..., with Push-in connection and plug-in miniature solid-state relay, for mounting on a DIN rail, 1 N/O contact, input: 120 V AC/110 V DC
Pt 100/Pt 1000 temperature measuring transducer for PLC-V8R... or PLC-V8C..., 1-channel, signal type (Pt 100, Pt 1000) can be configured via DIP switch, Push-in connection
Your advantages
- Flexible channel configuration (DI, DO, AI, AO, Ex, Temp.) and compact design for simple applications with a small to medium number of channels in the decentralized control box
- Multi-protocol connection due to the innovative network module with high-performance chipset (PROFINET Class C and S2 redundancy)
- Quick and intuitive integration into the control level due to compatibility with established control software
- New functions and optimum performance through firmware updates
- Maximum number of channels: up to 56 individually configurable channels with separate extension modules
- Simple function extension in existing systems due to system compatibility with the PLC-INTERFACE relay system
Fit for the future: Overview of the remote relay system
System comparison: Decentralized connection of coupling relays
System comparison
Classic solution with bus coupler and I/O cards compared to the remote relay system
In industrial automation, the challenge is to integrate various signals in small, decentralized control cabinets and connect them to higher-level controllers via Industrial Ethernet. Even for applications with a small number of I/Os or low level of complexity, many companies currently use powerful remote I/O systems.
We offer a cost-effective solution that is specifically tailored to these requirements. Our adaptable remote relay system enables cost-effective and space-saving implementation, whether it is a new design or an extension of your existing PLC-INTERFACE relay system. Rely on our expertise to make your signal processing more efficient and future-proof.
A remote relay system for all standard signals
Decentralized control box with remote relay system in an industrial environment
Classic coupling relays plus analog I/Os and temperature inputs
PLC-INTERFACE Ethernet Gateway enables you to optimize your decentralized applications. Our remote relay system processes digital and analog signals and records and processes precise temperature and analog values with 10-bit resolution (value range of 0 - 1,000). Experience the future of automation for simple applications with our PLC-INTERFACE Ethernet Gateway.
Your benefits at a glance:
- Versatile signal processing: supports digital IN/OUT as coupling relay and analog IN/OUT
- Precise analog value processing: 10-bit resolution for accurate measurements
- Space-saving: reduces the space required by up to 65%
- Reduced complexity: simplified system architecture and less wiring effort
- Individual channel assignment: offers a high degree of flexibility in your application
PLC-INTERFACE: The relay system for your application Discover the variety and advantages of PLC-INTERFACE
Axioline family remote I/O system for the control cabinet and field installation
Remote I/O systems for the control cabinet and field installation
Choose from an extensive range of remote I/O systems for the control cabinet, also for particularly fast data communication. Implement safety applications with our PROFIsafe modules, for example, or with no safety controller at all by using SafetyBridge Technology. Our I/O systems can be combined perfectly with all Phoenix Contact programmable logic controllers.
For decentral automation without a control cabinet, you can use I/O modules in a block design with high functionality and a particularly robust design for harsh industrial environments. You can extend the scope of functions of your application by using digital I/Os along with an IO-Link master and the corresponding IO-Link devices.