Thermal transfer printer for printing card materials with a print resolution of 300 dpi. Suitable for stationary as well as mobile use thanks a 7″ color touch display with integrated “MARKING system app” and a replaceable battery pack.
Mobile printer
The THERMOMARK PRIME mobile printer is not only ideal for desk-based use – it can also be used for creating markings on site, directly where you need them. The marking system is ready for stand-alone use thanks to the integrated marking software and powerful rechargeable battery. The mobile THERMOMARK GO SERIES printers are flexible, compact companions for maintenance and repair work.
Mobile thermal transfer printer for marking materials in cartridge format. The printer can print materials in continuous format up to a material width of 24 mm.
Mobile thermal transfer printer for marking materials in cartridge format incl. accessories. The printer can print prepunched labels as well as materials in continuous format up to a material width of 24 mm
Mobile thermal transfer printer for marking materials in cartridge format incl. accessories in the practical case from the proven L-BOXX system. The printer can print materials in continuous format up to a material width of 24 mm.
Mobile thermal transfer printer for marking materials in cartridge format incl. accessories in the practical case from the proven L-BOXX system. The printer can print prepunched labels as well as materials in continuous format up to a material width of 24 mm.
Battery for mobile operation of the THERMOMARK GO and THERMOMARK GO.K / THERMOFOX printers.
Power supply unit incl. 4 adapters for operation of the THERMOMARK GO and THERMOMARK GO.K / THERMOFOX printers.
Magnetic holder for mounting the THERMOMARK GO.K / THERMOFOX mobile printer on metal surfaces, such as a control cabinet.
Charging cradle for charging the THERMOMARK GO ACCU battery (0805009), which is required for mobile operation of the THERMOMARK GO and THERMOMARK GO.K / THERMOFOX printers.
Shoulder bag for storing the THERMOMARK GO.K / THERMOFOX mobile printer as well as necessary accessory parts
Your advantages
- Software on board: easy data entry, thanks to the touch screen and fully integrated marking software
- Energy on board: equipped with energy management and replaceable, rechargeable high-performance batteries
- Versatile use: extensive material portfolio consisting of countless products for a wide range of applications in industrial identification
New products
Mobile thermal transfer card printer
Flexible and direct marking on site
The THERMOMARK PRIME 2.0 prints marking materials in card format. Thanks to the integrated MARKING system app, 7" color touch display, and replaceable battery, the printer can be operated intuitively and is suitable for stationary and mobile use directly on site.
Main features
- MARKING system app integrated marking software
- Replaceable battery for mobile use
- Ink ribbon, magazine, and material detection
- For all UCT, US, and UM card materials
- 7" color touch display
- Low-maintenance thermal transfer printing technology
- Print resolution of 300 dpi
Your Advantages
- Easy design of marking solutions with the MARKING system app integrated marking software
- Fully independent thanks to replaceable and rechargeable battery
- Fast and high-quality printing of all card materials in under 8 s
- Automatic ink ribbon, magazine, and material detection prevents printing errors
- Material and ink ribbon can be changed easily in less than 10 s
THERMOMARK PRIME 2.0, THERMOMARK GO, and THERMOMARK GO.K
Mobile printing systems THERMOMARK PRIME 2.0, THERMOMARK GO, and THERMOMARK GO.K
In sprawling plants, consistent industrial identification involves a great deal of effort. With mobile printing systems, you can make tasks and work processes more independent and flexible. Print the required marking at your desk or directly at the site of your application. The THERMOMARK PRIME 2.0 and the THERMOMARK GO SERIES systems allow you to realize a wide range of printing jobs very easily, tailored ideally to your requirements.
Versatile THERMOMARK PRIME 2.0 printing system
Versatile stand-alone printing system THERMOMARK PRIME 2.0
The locations of use and requirements for industrial identification are as numerous as they are varied: from centrally organized industry assemblies to technical supply units directly in the application environment. The THERMOMARK PRIME 2.0 mobile thermal transfer printer covers this variety with its wide range of marking materials in both card and sheet format. With integrated software and a high-performance battery, it can also be used for autonomous marking in the field, in addition to desktop operation.
- Easy data entry with the 7" color touch display and fully integrated MARKING system app marking software
- Replaceable high-performance battery for mobile use
- Ink ribbon, magazine, and material detection
- Portfolio includes numerous marking materials for terminal, wire and cable, equipment, and plant identification
Flexible on-site identification with the THERMOMARK GO
Professional marking on-site THERMOMARK GO
The mobile THERMOMARK GO label printer and the MARKING system app allow you to create labels for industrial identification directly on site. Simply design the markings on your smart device and send them to the printer. The THERMOMARK GO also processes pre-punched labels, similarly to desktop printing systems. The innovative material design makes it possible for every label to be printed without material waste.
- Create labels for industrial identification on site: Operate the mobile label printer entirely from your smart device
- Identification made easy: The MARKING system app guides users through the marking process
- Modern interfaces: Connect to your smart device wirelessly via Bluetooth or NFC
- Maximum scope of application: A wide range of applications in addition to pre-punched labels for greater flexibility and even easier identification
Marking creation directly in the application environment
MARKING system app
The MARKING system app features a unique, mobile interface for the smart, networked selection and creation of marking files. It provides you access to the most common marking functions that are specially optimized for mobile use. Together with the battery-powered mobile printing systems, creating clearly legible and durable marking solutions could not be easier. The Application Guide also helps you find the right marking material for your requirements in just a few steps. The app is available for Android and iOS mobile devices and can be used offline. The app features state-of-the-art connectivity and intuitive operation and is available in 19 languages.
Robust THERMOMARK GO.K handheld printers
Always have the printer with you THERMOMARK GO.K
The identification of devices and systems frequently has to be done spontaneously without prior planning during service and maintenance. An especially flexible and mobile solution for creating markings is required during maintenance repair overhauls (MRO). This is where the THERMOMARK GO.K comes into play: a practical handheld printer with an integrated keypad.
- Processing of shrink sleeves, labels, and non-adhesive materials
- Intelligent keyboard allows symbols, bar codes, and serial numbers to be integrated
- Optimum print settings with automatic material detection
- Easy exchange of marking data with a link to the planning and
marking software PROJECT complete - Quick and easy material changeover with the combined material and material ink ribbon cartridge