1-channel thermal device circuit breaker for protecting loads at 250 V AC / 72 V DC in the event of an overload. For installation on fuse terminal blocks and interfaces for flat plug-in fuse of type C according to standard ISO 8820-3. With fixed nominal current: 2 A
Thermal device circuit breakers
Thermal circuit breakers provide optimum protection against overload for your consumers in power distribution systems. When the circuit breaker trips, the integrated switch function enables immediate reactivation. Unlike a fuse, the circuit breaker does not need to be replaced. The higher the overload, the faster the thermal device circuit breaker trips.
1-channel thermal device circuit breaker for protecting loads at 250 V AC / 72 V DC in the event of an overload. For installation on fuse terminal blocks and interfaces for flat plug-in fuse of type C according to standard ISO 8820-3. With fixed nominal current: 10 A
1-channel thermal device circuit breaker for protecting loads at 250 V AC / 72 V DC in the event of an overload. For installation on fuse terminal blocks and interfaces for flat plug-in fuse of type C according to standard ISO 8820-3. With fixed nominal current: 3 A
1-channel thermal device circuit breaker for protecting loads at 250 V AC / 72 V DC in the event of an overload. For installation on fuse terminal blocks and interfaces for flat plug-in fuse of type C according to standard ISO 8820-3. With fixed nominal current: 1 A
1-channel thermal device circuit breaker for protecting loads at 250 V AC / 72 V DC in the event of an overload. For installation on fuse terminal blocks and interfaces for flat plug-in fuse of type C according to standard ISO 8820-3. With fixed nominal current: 6 A
1-channel thermal device circuit breaker for protecting loads at 250 V AC / 72 V DC in the event of an overload. For installation on fuse terminal blocks and interfaces for flat plug-in fuse of type C according to standard ISO 8820-3. With fixed nominal current: 4 A
1-channel thermal device circuit breaker for protecting loads at 250 V AC / 72 V DC in the event of an overload. For installation on fuse terminal blocks and interfaces for flat plug-in fuse of type C according to standard ISO 8820-3. With fixed nominal current: 0.5 A
1-channel thermal device circuit breaker for protecting loads at 250 V AC / 72 V DC in the event of an overload. For installation on fuse terminal blocks and interfaces for flat plug-in fuse of type C according to standard ISO 8820-3. With fixed nominal current: 8 A
1-channel thermal device circuit breaker for protecting loads at 250 V AC / 72 V DC in the event of an overload. For installation on fuse terminal blocks and interfaces for flat plug-in fuse of type C according to standard ISO 8820-3. With fixed nominal current: 0.25 A
1-channel thermal device circuit breaker for protecting loads at 250 V AC / 72 V DC in the event of an overload. For installation on fuse terminal blocks and interfaces for flat plug-in fuse of type C according to standard ISO 8820-3. With fixed nominal current: 5 A
Your advantages
- Reconnection options for fast, replacement part-free recommissioning after a fault
- Easy to retrofit in existing systems with vehicle flat-type fuses with identical pin connector pattern
- Disconnect the system from the power source for maintenance actions via the integrated device switch
Thermal device circuit breakers
Thermal device circuit breakers Function and design
Thermal device circuit breakers are normally tripped via a bimetal strip. In the event of a fault, the bimetal heats up and disconnects the circuit.
As a rule, the higher the overload, the faster the thermal device circuit breaker trips.
The devices can be switched on again at any time. Thermal device circuit breakers are available as pluggable versions.
Thermal device circuit breakers in the control cabinet
Areas of application
Typical areas of application for thermal device circuit breakers are sensors and actuators in systems.
These include motors, heating elements and fans, and devices with high starting current.
Thermal device circuit breakers have a maximum voltage range of 250 V AC or 72 V DC.