DC UPS on the DIN rail

DC UPS modules and DC UPS modules with integrated capacity

The DC UPS ensures superior system availability with the uninterruptible power supply. The DC UPS continues to supply your application reliably even if the supply network fails. This prevents system failures and downtime, as important processes keep running. Choose your UPS solution with the appropriate battery module or with integrated capacity.

NEW
Go to Product Detail Page for item 1467808
TRIO3-CAP/1AC/24DC/10/6KJ/USB- - DC UPS with integrated power supply and capacity
TRIO3-CAP/1AC/24DC/10/6KJ/USB- - DC UPS with integrated power supply and capacity
1467808

TRIO DC UPS with integrated power supply and capacitor, with maintenance-free energy storage based on double-layer capacitor, USI (Universal Service Interface), DIN rail mounting, input:1-phase, output: 24 V DC / 10 A / 6 kJ incl. mounted UTA 107 universal DIN rail adapter. The product is being prepared for compliance with the Cyber Resilience Act (CRA).

NEW
Go to Product Detail Page for item 1467800
TRIO3-CAP/1AC/24DC/5/3KJ/USB-4 - DC UPS with integrated power supply and capacity
TRIO3-CAP/1AC/24DC/5/3KJ/USB-4 - DC UPS with integrated power supply and capacity
1467800

TRIO DC UPS with integrated power supply and capacitor, with maintenance-free energy storage based on double-layer capacitor, USI (Universal Service Interface), DIN rail mounting, input:1-phase, output: 24 V DC / 5 A / 3 kJ incl. mounted UTA 107 universal DIN rail adapter. The product is being prepared for compliance with the Cyber Resilience Act (CRA).

NEW
Go to Product Detail Page for item 1467815
TRIO3-CAP/1AC/24DC/20/12KJ/USB - DC UPS with integrated power supply and capacity
TRIO3-CAP/1AC/24DC/20/12KJ/USB - DC UPS with integrated power supply and capacity
1467815

TRIO DC UPS with integrated power supply and capacitor, with maintenance-free energy storage based on double-layer capacitor, USI (Universal Service Interface), DIN rail mounting, input:1-phase, output: 24 V DC / 20 A / 12 kJ incl. mounted UTA 107 universal DIN rail adapter. The product is being prepared for compliance with the Cyber Resilience Act (CRA).

New products

TRIO CAP module with integrated capacity on the DIN rail
TRIO DC UPS with and without interface on the DIN rail

UPS with power supply and capacity

Maintenance-free solution preventing mains failures

The new TRIO capacity module for DC loads combines power supply, UPS, and a maintenance-free energy storage unit with a long service life in one housing. Special supply situations, e.g., during load start-up or overloads, are reliably bridged with the boost function.

Main features

  • Dynamic boost: up to 150% for 5 s / capacity boost: up to 350% from the energy storage unit for 350 ms
  • Fast charging up to 5 A
  • Can be set to up to 28 V DC
  • Interfaces: USB-C / RS-485
  • Comprehensive signaling with multicolor LEDs and digital outputs
  • Wide temperature range: -40°C … +60°C

Your Advantages

  • Reliable maintenance-free use and long service life of up to 20 years
  • Maximum system availability and cost optimization with a 3-in-1 solution
  • Time-saving installation with Push-in connection and easy handling with clear setting options
  • Boost function bridges peak loads and allows an optimum power reserve
  • Simple configuration and direct diagnostics

High availability in the event of power failures

UPS with integrated power supply

Maximize your system availability in the event of power failure with the TRIO UPS. It combines signaling, diagnostics, connection to IPCs and PLCs, and a cold restart function in one compact housing. The dynamic boost makes it particularly reliable.

Main features

  • Battery status (SOH) can be read via LED
  • Battery start via button on the front
  • Intelligent charging behavior thanks to external temperature sensor
  • Optional communication via RS-485 or USB-C
  • Dynamic boost: 150% overload capacity from power supply
  • Dynamic battery boost: up to 400% from the battery

Your Advantages

  • Direct diagnostics with multicolor LEDs and signal contacts for a clear status display
  • Easy handling ensured by tool-free wiring with Push-in
  • Robust and reliable due to dynamic boost and intelligent battery charging behavior
  • Space-saving by combining a power supply and UPS in one housing
  • Optional smart parameterization and monitoring via interface connection

DC UPS with IQ Technology

With its battery management system with IQ Technology and extremely powerful battery charger, the intelligent QUINT DC UPS ensures particularly high system availability. The UPS can be easily incorporated into your industrial network using the integrated Ethernet interface.
The Ethernet interface is compatible with:

  • PROFINET
  • EtherNet/IP™
  • EtherCAT®
  • USB

Combine our UPS modules with our power supplies and battery modules for your individual, uninterruptible solution.

DC UPS with integrated capacity for cyclical failures lasting up to several minutes

DC UPS with integrated capacity

The DC UPS with integrated capacity absorbs cyclical failures lasting up to several minutes. With its integrated interface, it can be easily incorporated into industrial networks. The capacity module combines an electronic switch-over unit and energy storage in the same housing and therefore saves lots of space. Maintenance-free double-layer capacitors are used as energy storage. Depending on the application, modules are available with 1 kJ, 4 kJ, 8 kJ, and even 16 kJ, with or without communication interface.

DC UPS with integrated power supply

The TRIO DC UPS combines an uninterruptible power supply with an integrated power supply, thereby saving space in the control cabinet. The robust solution offers comprehensive functions such as signaling, diagnostics, connection to IPCs and PLCs, and a cold restart function in a compact housing. Tool-free wiring with Push-in Technology makes handling and commissioning particularly easy. With the dynamic boost and intelligent battery charging behavior, the TRIO DC UPS ensures a particularly high degree of reliability. Select the appropriate TRIO battery module for your required buffer time and effortlessly create your individual complete system.

DC UPS with integrated power supply and capacitive energy storage unit

TRIO3-CAP for DC applications is your maintenance-free solution for supplying critical loads and has a service life that is ten times longer than normal. The 3-in-1 device combines power supply, uninterruptible power supply (UPS), and energy storage in the same housing. This saves space and time during installation. Special supply situations, such as during load startup or overload, are reliably managed with the integrated boost function. The dynamic boost supplies up to 150% power for 5 s, while the CAP boost provides up to 350% for 350 ms from the energy storage unit. The energy required to bridge mains failures is stored in double-layer capacitors that support at least 500,000 charging and discharging cycles.

DC UPS with integrated battery

DC UPS with integrated battery

The compact DC UPS with integrated battery is particularly space-saving. It is therefore ideal for the easy retrofitting of existing systems. The DC UPS is characterized by its particularly easy handling, due to tool-free battery change during operation and an integrated communication interface.

TECHNICAL SUPPORT
Configuring your DC UPS

Our tutorials provide you with step-by-step instructions on how to configure the hardware and software for your DC UPS.

To the tutorials
Man watching tutorials on how to configure the DC UPS on a PC