TRIO DC UPS with integrated power supply, DIN rail mounting, Push-in connection, output: 24 V DC / 5 A
DC UPS modules and DC UPS modules with integrated capacity
The DC UPS ensures superior system availability with the uninterruptible power supply. The DC UPS continues to supply your application reliably even if the supply network fails. This prevents system failures and downtime, as important processes keep running. Choose your UPS solution with the appropriate battery module or with integrated capacity.
TRIO DC UPS with integrated power supply, DIN rail mounting, Push-in connection, output: 24 V DC / 10 A
TRIO DC UPS with integrated power supply, USI (Universal Service Interface), DIN rail mounting, Push-in connection, output: 24 V DC / 10 A
QUINT DC UPS, IQ Technology, DIN rail mounting, Screw connection, input: 24 V DC, output: 24 V DC / 20 A, charging current: 5 A
TRIO DC UPS with integrated power supply, USB (Modbus/RTU), DIN rail mounting, Push-in connection, input: 1-phase, output: 24 V DC / 10 A
TRIO DC UPS with integrated power supply and capacitor, with maintenance-free energy storage based on double-layer capacitor, USI (Universal Service Interface), DIN rail mounting, input: 230 V AC, input:1-phase, output: 24 V DC / 20 A / 12 kJ incl. mounted UTA 107 universal DIN rail adapter
TRIO DC UPS with integrated power supply, USI (Universal Service Interface), DIN rail mounting, Push-in connection, output: 24 V DC / 5 A
TRIO DC UPS with integrated power supply and capacitor, with maintenance-free energy storage based on double-layer capacitor, USI (Universal Service Interface), DIN rail mounting, input: 230 V AC, input:1-phase, output: 24 V DC / 10 A / 6 kJ incl. mounted UTA 107 universal DIN rail adapter
TRIO DC UPS with integrated power supply and capacitor, with maintenance-free energy storage based on double-layer capacitor, USI (Universal Service Interface), DIN rail mounting, input: 230 V AC, input:1-phase, output: 24 V DC / 5 A / 3 kJ incl. mounted UTA 107 universal DIN rail adapter
QUINT DC UPS, IQ Technology, DIN rail mounting, Screw connection, input: 24 V DC, output: 24 V DC / 10 A, charging current: 3 A
New products
DC UPS with IQ Technology
With its battery management system with IQ Technology and extremely powerful battery charger, the intelligent QUINT DC UPS ensures particularly high system availability. The UPS can be easily incorporated into your industrial network using the integrated Ethernet interface.
The Ethernet interface is compatible with:
- PROFINET
- EtherNet/IP™
- EtherCAT®
- USB
Combine our UPS modules with our power supplies and battery modules for your individual, uninterruptible solution.
DC UPS with integrated capacity
The DC UPS with integrated capacity absorbs cyclical failures lasting up to several minutes. With its integrated interface, it can be easily incorporated into industrial networks. The capacity module combines an electronic switch-over unit and energy storage in the same housing and therefore saves lots of space. Maintenance-free double-layer capacitors are used as energy storage. Depending on the application, modules are available with 1 kJ, 4 kJ, 8 kJ, and even 16 kJ, with or without communication interface.
DC UPS with integrated power supply
The TRIO DC UPS combines an uninterruptible power supply with an integrated power supply, thereby saving space in the control cabinet. The robust solution offers comprehensive functions such as signaling, diagnostics, connection to IPCs and PLCs, and a cold restart function in a compact housing. Tool-free wiring with Push-in Technology makes handling and commissioning particularly easy. With the dynamic boost and intelligent battery charging behavior, the TRIO DC UPS ensures a particularly high degree of reliability. Select the appropriate TRIO battery module for your required buffer time and effortlessly create your individual complete system.
DC UPS with integrated power supply and capacitive energy storage unit
TRIO3-CAP for DC applications is your maintenance-free solution for supplying critical loads and has a service life that is ten times longer than normal. The 3-in-1 device combines power supply, uninterruptible power supply (UPS), and energy storage in the same housing. This saves space and time during installation. Special supply situations, such as during load startup or overload, are reliably managed with the integrated boost function. The dynamic boost supplies up to 150% power for 5 s, while the CAP boost provides up to 350% for 350 ms from the energy storage unit. The energy required to bridge mains failures is stored in double-layer capacitors that support at least 500,000 charging and discharging cycles.
DC UPS with integrated battery
The compact DC UPS with integrated battery is particularly space-saving. It is therefore ideal for the easy retrofitting of existing systems. The DC UPS is characterized by its particularly easy handling, due to tool-free battery change during operation and an integrated communication interface.