CHARX connect eco features extremely compact dimensions, a reduced use of materials, and a lighter weight.
The charging cables therefore not only conserve resources, but are also available at an attractive price.
The CHARX connect mode 3 charging cables are suitable for the AC charging of electric vehicles from all manufacturers and are available with NACS, type 1, type 2, and GB/T charging connectors in different performance classes. In addition to cables for fixed installation on charging stations or home chargers, we also provide mobile type 2 charging cables that can be stored in the electric car.
CHARX connect eco, NACS (North American Charging Standard), AC charging cable, 80 A permanent, 250 V AC, with vehicle charging connector and open cable end, cable: 25 ft, black, straight, without protective cap, PHOENIX CONTACT logo, SAE J3400, UL 2251, for charging electric vehicles (EV) with alternating current (AC) via NACS vehicle charging inlets
CHARX connect eco, NACS (North American Charging Standard), AC charging cable, with vehicle charging connector and open cable end, cable: 25 ft, black, straight, without protective cap, with temperature sensors, SAE J3400, UL 2251, for charging electric vehicles (EV) with alternating current (AC) via NACS vehicle charging inlets
CHARX connect eco, NACS (North American Charging Standard), AC charging cable, with vehicle charging connector and open cable end, cable: 25 ft, black, straight, without protective cap, PHOENIX CONTACT logo, SAE J3400, UL 2251, for charging electric vehicles (EV) with alternating current (AC) via NACS vehicle charging inlets
CHARX connect eco, NACS (North American Charging Standard), AC charging cable, with vehicle charging connector and open cable end, cable: 25 ft, black, straight, without protective cap, with temperature sensors, SAE J3400, UL 2251, for charging electric vehicles (EV) with alternating current (AC) via NACS vehicle charging inlets
CHARX connect eco, NACS (North American Charging Standard), AC charging cable, with vehicle charging connector and open cable end, cable: 25 ft, black, straight, without protective cap, PHOENIX CONTACT logo, SAE J3400, UL 2251, for charging electric vehicles (EV) with alternating current (AC) via NACS vehicle charging inlets
CHARX connect eco, NACS (North American Charging Standard), AC charging cable, with vehicle charging connector and open cable end, cable: 25 ft, black, straight, without protective cap, with temperature sensors, PHOENIX CONTACT logo, SAE J3400, UL 2251, for charging electric vehicles (EV) with alternating current (AC) via NACS vehicle charging inlets
CHARX connect eco, NACS (North American Charging Standard), AC charging cable, with vehicle charging connector and open cable end, cable: 25 ft, black, straight, without protective cap, SAE J3400, UL 2251, for charging electric vehicles (EV) with alternating current (AC) via NACS vehicle charging inlets
CHARX connect eco, NACS (North American Charging Standard), AC charging cable, with vehicle charging connector and open cable end, cable: 25 ft, black, straight, without protective cap, SAE J3400, UL 2251, for charging electric vehicles (EV) with alternating current (AC) via NACS vehicle charging inlets
CHARX connect comfort, Type 1, AC charging cable, 48 A permanent, 250 V AC, with vehicle charging connector and open cable end, cable: 25 ft, black, straight, without protective cap, Without logo, NOTE: Cable management may be required., SAE J1772, for charging electric vehicles (EV) with alternating current (AC) via type 1 vehicle charging inlets
CHARX connect comfort, Type 1, AC charging cable, 80 A permanent, 250 V AC, with vehicle charging connector and open cable end, cable: 25 ft, black, straight, with protective cap, with temperature sensors, PHOENIX CONTACT logo, NOTE: Cable management may be required., SAE J1772, for charging electric vehicles (EV) with alternating current (AC) via type 1 vehicle charging inlets
|
|
|
|
|---|---|---|
| CHARX connect eco | CHARX connect comfort | |
| Design and comfort | ||
| Triple award-winning design and ergonomics | ||
| Rubberized gripping zone for more comfortable handling | ||
| Dimensions¹⁾ | 70 mm x 82 mm x 202 mm | 70 mm x 137 mm x 216 mm |
| Variety and individuality | ||
| Available charging standards | NACS, type 2 | Type 1, type 2, GB/T |
| Available charging cable colors | Black (others available on request) | Black, gray, yellow, red (others available on request) |
| Available charging connector colors | Black (others available on request) | Black, black-gray (others available on request) |
| Minimum order quantity (depending on the item) | Approx. 500 | 1 - 100 |
| Branding and assembly on request | ||
| Quality and safety | ||
| Developed and produced in accordance with IATF 16949 | ||
| VDE-certified cable in accordance with DIN EN 50620 | ||
| Silver-plated power and signal contacts | ||
| Longitudinal water tightness | ||
| View product list | View product list |
¹⁾ Example comparison of the dimensions of the type 2 vehicle charging connector, excluding charging cable.
CHARX connect eco features extremely compact dimensions, a reduced use of materials, and a lighter weight.
The charging cables therefore not only conserve resources, but are also available at an attractive price.
CHARX connect eco meets the high quality and process requirements of automobile manufacturers in accordance with IATF 16949.
The longitudinal water tightness, which completely protects all live parts inside the housing from moisture, ensures safe outdoor use.
Due to the compact dimensions and reduced weight, the AC charging cables are particularly easy to handle.
With CHARX connect eco you get Phoenix Contact’s usual high standard of quality combined with a solid feel.
The CHARX connect eco family covers the following charging standards and performance classes:
Take a look at the NACS AC charging connector from the CHARX connect eco family in precise detail. The product can be viewed from any angle using the zoom and rotate functions.
The sophisticated design of the CHARX connect comfort AC charging cables features a contemporary style and is also functionally well-developed.
The rubberized and ergonomically shaped gripping zone ensures easy handling of the charging connector and a comfortable feel.
The CHARX connect comfort AC charging cables have received three prestigious design awards:
During product development with designer Stephan Gahlow, the focus was on an ergonomic and attractive design, a modern and aesthetic use of form, and robust and high-quality materials.
The clever sealing concept of CHARX connect comfort completely protects all the live parts inside the housing from moisture.
The high-quality materials and workmanship as well as the silver-plated power and signal contacts ensure the high reliability, robustness, and durability of the AC charging cable. Therefore, there is nothing preventing constant outdoor use under tough conditions.
The CHARX connect comfort family covers the following charging standards and performance classes:
Take a look at the type 1 charging connector of the CHARX connect comfort family in precise detail. The product can be viewed from any angle using free zoom and rotate functions.
For consistent branding of your charging stations, we can also manufacture our charging connectors with your logo on request:
Complete your branding by prominently displaying your logo on our black transport bag for mobile type 2 charging cables.
On request, we can assemble the cable end of your charging cable to suit the mounting requirements of your charging station:
Our portfolio includes metric and AWG cables in various lengths and conductor cross-sections as well as in straight and spiraled versions. If your preferred combination is not available, then we can also design and manufacture a customer-specific item for you.
Our stationary type 2 charging cables with a free cable end are ideal for mounting on AC home chargers for private use, e.g., in a carport or garage.
These charging cables only have a charging connector on the vehicle side. This makes handling much easier for electric car drivers, as the charging cable only needs to be connected to the vehicle charging inlet – unlike home chargers with a charging socket, where the cable must additionally be connected to the home charger.
Most public charging stations are equipped with a charging socket instead of a permanently attached charging cable, as this is less susceptible to vandalism and requires less frequent maintenance.
To connect and charge a vehicle here, our mobile type 2 charging cables are the ideal solution. They feature both a vehicle charging connector and an infrastructure charging plug, and are usually transported in the trunk of the electric car.
Are you looking for a high-quality charging cable for your electric car? As a private individual, you unfortunately cannot order directly from Phoenix Contact, but you can order from numerous online stores that sell our charging cables.
For the North American Charging Standard, we offer 100% standard-compliant charging cables that deliver maximum safety and proven industrial quality: The robust NACS charging connectors in the CHARX connect eco family are easy to handle and enable AC charging with up to 80 A.