PLT-SEC-T3-3S-230-FM - Type 3 surge protection device
2905230

Plug-in device protection, according to type 3/class III, for 3-phase power supply networks with separate N and PE (5-conductor system: L1, L2, L3, N, PE), with integrated surge-proof fuse and remote indication contact.

Докладно про виріб









Сумісна продукція



Переваги

Surge protection family for universal use with optimum energy coordination from the lightning current arrester to the device protection
Easy to maintain due to consistently pluggable protection modules
Excellent level of information provided by mechanical/visual status indicator and remote indication contact
Optimal additional protection of the industrial power supply for a longer service life and increased availability of the system