SACC-DSI-MSB-5CON-M12 SCOX - Device connector rear mounting
1239996

Device connector rear mounting, 5-position, Pin, straight, M12-SPEEDCON, B-coding, Solder pins, Item is lead-free in accordance with RoHS II without Exemption 6c (Pb < 0.1 %)

Докладно про виріб








Сумісна продукція



Переваги

Easy PCB assembly: one-piece connectors for wave soldering
All standard pin assignments and codings for signal, data, and power transmission with a uniform design-in design
SPEEDCON fast locking system reduces cabling times