P1 UC-MAG 4 - Magazine
5146105

Magazine, for CMS-P1-PLOTTER and PLOTMARK, for accommodating UC-TMF..., UC1-TMF..., UC-WMT...

Докладно про виріб








Сумісна продукція



Переваги

Option of partial labeling
When used in conjunction with the CMS-P1-PLOTTER, up to 35 % more material can be processed per labeling operation compared to the previous model
In terms of its size, the magazine utilizes the plotter capacity to the full
Rugged plastic magazines for labeling all standard marking materials
Marking sheets that have already been started can also be used
We offer a variety of different magazines for marking materials