UM-ALU 4-72 COVERLID 45 AL
-
Lateral element
2201758
Press-drawn section housings, Screw mounting, Side elements (left and right) incl. snap-on foot and screws for profile cover UM-ALU 4 AU..L.., color: aluminum color, width: 75.4 mm, height: 2 mm, depth: 58.5 mm
Докладно про виріб
Сумісна продукція
Переваги
Aluminum extruded profile
Variety of connection technology
Can be mounted on the DIN rail
Available in lengths from 42.5 mm ... 990 mm, can be cut to any length
Available in overall widths of 75 mm and 105 mm
EMC protection