EMT (103X17)R YE CUS
-
Insert strip
0830240
Insert strip, For marking Siemens S7-300 controllers, Roll, can be ordered: by line, yellow, labeled according to customer specifications, mounting type: insert, text field height: 17 mm, text field width: 103 mm
Докладно про виріб
Сумісна продукція
Переваги
EMT (103x17)R YE is a yellow insert label for marking Siemens S7-300 controllers
Thanks to their special shape, the EMT (103x17)R insert labels remain securely inside the collar of the Siemens controller once inserted
When combined with the right ink ribbon, the marking is highly resistant to solvents and mechanical influences
Marking service: Phoenix Contact can custom-mark all EMT ... markers according to your requirements