Вміст, який ви переглядаєте, створено спеціально для Україна. Переглянути вміст для Сполучені Штати | Вибрати іншу країну

SACC-CI-M12FST-4CON-L180 THR SH - Contact carrier
1406412

Contact carrier, Power, 4-position, Socket, straight, M12, T-coding, THR solder connection, this item is expected to be lead-free from Q4 2025 in accordance with RoHS II without exception 6c (Pb < 0.1%), a lead-free alternative is possible on request in advance

Докладно про виріб









Сумісна продукція



Переваги

For compact devices: transmit high power in a confined space
Reduced mounting costs thanks to two-piece device connector
Packaging available for automated pick and place assembly
All common pin assignments and codings available
Easy device integration thanks to mechanical port screw connections with threaded attachment, press-in contour or direct integration in the front plate