SACB-4/ 8-L-M23 P12 - Distributor box
1491724

Distributor box, application: Standard, connection method: M12 socket / M12 PUSH-PULL female connector, number of slots: 4, number of positions: 5, coding: A, slot assignment: Double, status display: yes, PNP; master cable connection: M23 plug-in connection (for standard and ONECLICK fast-locking system) 90°, shielding: no

Докладно про виріб








Сумісна продукція



Переваги

Safety in the field, thanks to molded housing and high degree of protection
Fast, secure installation of connectors with the push-pull fast-locking system in accordance with IEC 61076-2-010
Save space: distributor box with double occupancy for two sensors in one slot