ANT-OMNI-0671-02 - Antenna
1396318

Multiband omnidirectional antenna with protection against vandalism for control cabinet mounting, frequency band: 0.6 GHz ... 7.1 GHz, gain: 2 dBi ... 4 dBi, degree of protection: IP67, shockproof: IK10, seawater-resistant, connection: N (female)

Докладно про виріб








Переваги

Ideally suited for freely mobile or stationary applications in 2G/3G/4G/5G cellular networks
Universal use with the wide frequency range
Resistant to salt water
Impact-resistant housing (IK08)
Future-proof, thanks to the use of lead-free materials