Marker for terminal blocks, brown, can be labeled with: BLUEMARK ID COLOR, BLUEMARK ID, BLUEMARK CLED, PLOTMARK, CMS-P1-PLOTTER, mounting type: snap in, for terminal block width: 8 mm
Detalii despre produs
Product type
Terminal marking
Pitch
8 mm
Type
high
Marking technology
Printability
UV LED technology
Pitch
8 mm
Color
brown
RoHS compliant
Yes
Fire protection for rail vehicles (DIN EN 45545-2) R22
HL 1 - HL 2
Fire protection for rail vehicles (DIN EN 45545-2) R23
HL 1 - HL 2
Fire protection for rail vehicles (DIN EN 45545-2) R24
HL 1 - HL 2
Silicone-free
Yes
Halogen-free
Yes
Test for substances that would hinder coating with paint or varnish
VW PV 3.10.7:2005-02
Result
Test passed
UV resistance
Specification
Following ISO 4892-2:2013-03
Result
Test passed
Test duration
96 h
Wipe resistance of inscriptions
Specification
DIN EN 61010-1 (VDE 0411-1):2011-07
DIN EN 62208 (VDE 0660-511):2012-06 (in parts)
Testing in a condensation changing climate in the presence of sulfur dioxide
Specification
DIN 50018:2013-05
Result
Test passed
Climate level
AHT 1,0 S
Cycles
2
Salt spray test
Specification
DIN EN 60068-2-11:2000-02
Result
Test passed
Ambient conditions
Recommended storage conditions
23 °C/50 % relative humidity. Storage in a dry and dark place in the original packaging is recommended.